目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Flange (MF8) - Zinc coated steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO6432 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso6432_accessories/flange_mf8_zinc.prj},{NB=Flange (MF8) AFM0810S(00S)},{CODEX=AFM0810S},{MAT=Zinc coated steel},{SUPPC=00},{PCG=S},{DI=08-10},{A=12},{B=4.5},{C=30},{R=11},{R1=5.0},{S=3},{ACCMAT=Zinc}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
A
ØA
[mm]
B
ØB
[mm]
C
[mm]
R
[mm]
R1
[mm]
S
[mm]
Flange (MF8) AFM0810S(00S...
AFM0810S00S
Zinc coated steel
08-10
12
4.5
30
11
5.0
3
Flange (MF8) AFM1216S(00S...
AFM1216S00S
Zinc coated steel
12-16
16
5.5
40
15
5.5
4
Flange (MF8) AFM2025S(00S...
AFM2025S00S
Zinc coated steel
20-25
22
6.6
50
20
8.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表