目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Male Hinge (MP4) - Steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/male_hinge_mp4_zinc_asmtab.prj},{NB=Male Hinge (MP4) CRM80S00S_Z(00S)},{MAT=Painted steel},{ACCMAT=Zinc},{SUPPC=00},{PCG=S},{DI=80},{TG=72.0},{EW=50},{CD=16},{FL=36},{L=22},{D=45},{L1=5.0},{L4=10.0},{S=M10X25},{SNDM=10},{SL=25},{SP=1.500},{MR=16},{E=95.0},{CODEX=CRM80S},{DK=16.000},{PPATH=../iso15552_accessories/male_hinge_mp4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
EW
[mm]
CD
ØCD
[mm]
FL
[mm]
L
[mm]
D
ØD
[mm]
L1
[mm]
L4
[mm]
S
[mm]
MR
[mm]
E
[mm]
Male Hinge (MP4) CRM32S00...
CRM32S00S
Painted steel
32
32.5
26
10
22
13
30
5.0
5.5
M6X20
10
45.0
Male Hinge (MP4) CRM40S00...
CRM40S00S
Painted steel
40
38.0
28
12
25
16
35
5.0
5.5
M6X20
12
52.0
Male Hinge (MP4) CRM50S00...
CRM50S00S
Painted steel
50
46.5
32
12
27
16
40
5.0
6.5
M8X20
12
65.0
Male Hinge (MP4) CRM63S00...
CRM63S00S
Painted steel
63
56.5
40
16
32
21
45
5.0
6.5
M8X20
16
75.0
Male Hinge (MP4) CRM80S00...
CRM80S00S
Painted steel
80
72.0
50
16
36
22
45
5.0
10.0
M10X25
16
95.0
Male Hinge (MP4) CRM100S0...
CRM100S00S
Painted steel
100
89.0
60
20
41
27
55
5.0
10.0
M10X25
20
115.0
Male Hinge (MP4) CRM125S0...
CRM125S00S
Painted steel
125
110.0
70
25
50
30
60
7.0
10.0
M12X25
25
140.0
Male Hinge (MP4) CRM160S0...
CRM160S00S
Painted steel
160
140.0
90
30
55
35
65
7.0
10.0
M16X30
25
180.0
Male Hinge (MP4) CRM200S0...
CRM200S00S
Painted steel
200
175.0
90
30
60
35
75
7.0
11.0
M16X30
25
220.0
Male Hinge (MP4) CRM250S0...
CRM250S00S
Painted steel
250
220.0
110
40
70
45
90
11.0
11.0
M20X35
40
270.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表