目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Steel Male Hinge With Spherical Bearing (MP6) - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/mal_hing_spher_bear_316_mp6_asmtab.prj},{NB=Steel male hinge with spherical bearing (MP6) CMT50Y00S},{PPATH=../iso15552_accessories/mal_hing_spher_bear_316_mp6_asmtpl.prj},{MAT=316 stainless steel},{SUPPC=00},{PCG=S},{DI=50},{TG=46.5},{EP=15.0},{DL=27},{CX=16},{MS=20},{D=40},{E=65},{L4=6.5},{L1=5},{L3=51},{L3X=51.000},{R1=19},{EX=21},{S=M8x20},{L=17},{R1X=19.000},{LX1=8.500},{TGX1=31.500},{TGX2=46.500},{TGRX=7.500},{EPX=15.000},{LX2=9.500},{LX3=12.000},{MSX1=58.000},{MSX2=47.000},{CX1=19.268},{SX1=9.000},{SXD=8},{SXL=20},{SXP=1.250},{DX=16.000},{CODEX=CMT50Y}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
EP
[mm]
DL
[mm]
CX
ØCX
[mm]
MS
[mm]
D
[mm]
E
[mm]
L4
[mm]
L1
[mm]
L3
[mm]
R1
[mm]
EX
[mm]
S
ⁿ/ₐ
L
[mm]
Steel male hinge with sph...
CMT32Y00S
316 stainless steel
32
32.5
10.5
22
10
15
30
45
5.5
5
-
-
14
M6x20
14
Steel male hinge with sph...
CMT40Y00S
316 stainless steel
40
38.0
12.0
25
12
18
35
55
5.5
5
-
-
16
M6x20
17
Steel male hinge with sph...
CMT50Y00S
316 stainless steel
50
46.5
15.0
27
16
20
40
65
6.5
5
51
19
21
M8x20
17
Steel male hinge with sph...
CMT63Y00S
316 stainless steel
63
56.5
15.0
32
16
23
45
75
6.5
5
-
-
21
M8x20
22
Steel male hinge with sph...
CMT80Y00S
316 stainless steel
80
72.0
18.0
36
20
27
45
95
10.0
5
-
-
25
M10x25
23
Steel male hinge with sph...
CMT100Y00S
316 stainless steel
100
89.0
18.0
41
20
30
55
115
10.0
5
-
-
25
M10x25
28
Steel male hinge with sph...
CMT125Y00S
316 stainless steel
125
110.0
25.0
50
30
40
60
140
10.0
7
-
-
37
M12x25
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表