TNCL IP66 - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/tncl_ip66.prj},{NB=TNCL_IP67-M202B},{TYPE=M},{THREAD=M20 X 1.5},{SIZE=12},{COLOR=B},{S=20.0},{L1=13},{L=40.0},{PH1=13.0},{PHD=25},{SW=22.7},{SX=20.000},{SIZEX=202}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
S
[mm]
L1
[mm]
L
[mm]
PH1
[mm]
PHD
[mm]
SW
[mm]
TNCL-G10B
G
G1/2"
10
20.9
13
40.0
10.0
25
19.8
TNCL-G12B
G
G1/2"
12
20.9
13
40.0
13.0
25
22.7
TNCL-G16B
G
G1/2"
16
20.9
13
41.0
14.0
30
28.0
TNCL-M10B
M
M12 X 1.5
10
12.0
13
40.0
7.5
25
19.8
TNCL-M120B
M
M16 X 1.5
10
16.0
13
40.0
10.0
25
19.8
TNCL-M20B
M
M20 X 1.5
10
20.0
13
40.0
10.0
25
19.8
TNCL-M102B
M
M12 X 1.5
12
12.0
13
40.0
7.5
25
22.7
TNCL-M12B
M
M16 X 1.5
12
16.0
13
40.0
11.0
25
22.7
TNCL-M202B
M
M20 X 1.5
12
20.0
13
40.0
13.0
25
22.7
TNCL-M126B
M
M16 X 1.5
16
16.0
13
41.0
11.5
30
28.0
TNCL-M16B
M
M20 X 1.5
16
20.0
13
41.0
14.0
30
28.0
TNCL-M226B
M
M25 X 1.5
16
25.0
13
41.0
14.0
30
28.0
TNCL-P09B
P
Pg 09
10
15.2
13
40.0
10.0
25
19.8
TNCL-P160B
P
Pg 16
10
22.5
13
40.0
10.0
25
19.8
TNCL-P912B
P
Pg 09
12
15.2
13
40.0
10.0
25
22.7
TNCL-P11B
P
Pg 11
12
18.6
13
40.0
12.5
25
22.7
TNCL-P136B
P
Pg 13.5
16
20.4
13
41.0
14.0
30
28.0
TNCL-P16B
P
Pg 16
16
22.5
13
41.0
14.0
30
28.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TWCL IP67 - CPSFIX
CP System
02.04.2022
RQG3-M - Plastic connector, quick-type straight, inner thread, conically se...
Flexa
25.04.2023
SILVYN® KLICK-M
LAPP
15.05.2024
SMS (Metrisch) - Schnellmontageschlauverschraubung Kunststoff für Wellrohr ...
Hugro
23.12.2021
3240898 - WP-G HF IP66 M20 BK
PHOENIX CONTACT
07.12.2023
3240884 - WP-G HF IP69K M20 BK
PHOENIX CONTACT
07.12.2023
I.2R_S10E - ANSI SEAMLESS CONCENTRIC reducers SCH10S Stainless steel 304L o...
FG INOX
16.02.2017
SNC IP67 - CPSFIX
CP System
02.04.2022
EPIC® H-A 32 - Inserts
LAPP
15.05.2024
EPIC® POWER M12 630V cable connector
LAPP
15.05.2024
EPIC® H-DD 72 - Inserts
LAPP
15.05.2024
EPIC® Quick&Easy - Mounting system
LAPP
15.05.2024
EPIC® POWER LS1 D6 TWIST - 8 Contacts
LAPP
15.05.2024
EPIC® POWER LS1 D6 TWIST Short - 8 Contacts
LAPP
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表