TICG IP67 - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/ticg_ip68.prj},{NB=TICG-U2012B},{TYPE=U},{THREAD=1 3/16-18UNEF},{SIZE=2012},{COLOR=B},{SH=20, 22},{PIMIN=4.0},{PIMAX=8.9},{S=28.5},{L1=10.0},{L=46.2},{PHO=34.5},{PHD=28.5},{SW1=25.5},{SW2=20.6},{NL=35.0},{SX=30.163},{SX2=18.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
SH
Shell Size
ⁿ/ₐ
PIMIN
Øi (Minimum)
[mm]
PIMAX
Øi (Maximum)
[mm]
S
ⁿ/ₐ
L1
[mm]
L
[mm]
PHO
ØO
[mm]
PHD
[mm]
SW1
[mm]
SW2
[mm]
TICG-U1010B
U
1/2-28UNEF
1010
8S, 10S
3.5
7.0
13.0
10.0
43.9
17.4
25.4
22.6
18.0
TICG-U1210B
U
5/8-24UNEF
1210
10SL, 12S
3.5
7.0
15.0
10.0
43.9
19.6
25.4
22.6
18.0
TICG-U1410B
U
3/4-20UNEF
1410
14, 14S
3.5
7.0
18.0
10.0
43.9
23.0
25.4
22.6
18.0
TICG-U1610B
U
7/8-20UNEF
1610
16, 16S
3.5
7.0
21.0
10.0
43.9
27.0
25.4
22.6
18.0
TICG-U1810B
U
1-20UNEF
1810
18
3.5
7.0
24.0
10.0
43.9
30.0
25.4
22.6
18.0
TICG-U2010B
U
1 3/16-18UNEF
2010
20, 22
3.5
7.0
28.5
10.0
43.9
34.5
25.4
22.6
18.0
TICG-U1212B
U
5/8-24UNEF
1212
10SL, 12S
4.0
8.9
15.0
10.0
46.2
19.6
25.4
22.6
18.0
TICG-U1412B
U
3/4-20UNEF
1412
14, 14S
4.0
8.9
18.0
10.0
46.2
23.0
28.5
25.5
20.6
TICG-U1612B
U
7/8-20UNEF
1612
16, 16S
4.0
8.9
21.0
10.0
46.2
27.0
28.5
25.5
20.6
TICG-U1812B
U
1-20UNEF
1812
18
4.0
8.9
24.0
10.0
46.2
30.0
28.5
25.5
20.6
TICG-U2012B
U
1 3/16-18UNEF
2012
20, 22
4.0
8.9
28.5
10.0
46.2
34.5
28.5
25.5
20.6
TICG-U2812B
U
1 7/16-18UNEF
2812
24, 28
4.0
8.9
35.0
10.0
46.2
41.0
28.5
25.5
20.6
TICG-U1616B
U
7/8-20UNEF
1616
16, 16S
7.0
13.4
21.0
10.0
47.2
27.0
28.5
25.5
20.6
TICG-U1816B
U
1-20UNEF
1816
18
7.0
13.4
24.0
10.0
47.2
30.0
28.5
25.5
25.5
TICG-U2016B
U
1 3/16-18UNEF
2016
20, 22
7.0
13.4
28.5
10.0
47.2
34.5
28.5
25.5
25.5
TICG-U2816B
U
1 7/16-18UNEF
2816
24, 28
7.0
13.4
35.0
10.0
47.2
41.0
28.5
25.5
25.5
TICG-U2222B
U
1 3/16-18UNEF
2222
20, 22
12.0
19.6
28.5
10.0
53.4
34.5
28.5
25.5
25.5
TICG-U2822B
U
1 7/16-18UNEF
2822
24, 28
12.0
19.6
35.0
10.0
53.4
41.0
37.6
34.0
34.0
TICG-U3222B
U
1 3/4-18UNS
3222
32
12.0
19.6
43.0
10.0
53.4
49.0
37.6
34.0
34.0
TICG-U2828B
U
1 7/16-18UNEF
2828
24, 28
12.0
26.5
35.0
10.0
53.4
41.2
49.0
34.0
34.0
TICG-U3228B
U
1 3/4-18UNS
3228
32
18.0
26.5
43.0
10.0
53.4
49.0
48.5
43.0
42.2
TICG-U3628B
U
2-18UNS
3628
36
18.0
26.5
49.5
10.0
67.7
55.7
48.0
43.0
42.2
TICG-U3636B
U
2-18UNS
3636
36
22.0
39.8
49.5
10.0
63.7
55.7
58.5
52.5
52.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FEC IP66 - CPSFIX
CP System
02.05.2022
ST072E - Shift Chain Enclosed Type
CP System
11.10.2022
PIC - CPSFIX
CP System
26.03.2024
BBS - CPSFIX
CP System
02.04.2022
FCG IP68 - CPSFIX
CP System
02.05.2022
PWC - CPSFIX
CP System
11.05.2022
FCGL IP68 - CPSFIX
CP System
02.05.2022
PICC - CPSFIX
CP System
02.04.2022
TICC IP67 - CPSFIX
CP System
02.04.2022
TIC IP67 - CPSFIX
CP System
02.04.2022
PAH - CPSFLEX
CP System
21.02.2018
PAR - CPSFLEX
CP System
23.12.2020
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
TIS IP67 - CPSFIX
CP System
09.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表