TIC IP67 - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/tic_ip67.prj},{NB=TIC_IP67-U2816B},{TYPE=U},{THREAD=1 7/16-18UNEF},{WW=36.5125},{SIZE=16},{COLOR=B},{S=24, 28},{L1=10},{L=42.5},{PH1=13.0},{PHD=42.000},{D=30.000},{SW=27.7},{SX=36.513},{SIZEX=2816}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
WW
[mm]
SIZE
Tube Size
ⁿ/ₐ
S
Shell Size
ⁿ/ₐ
L1
[mm]
L
[mm]
PH1
[mm]
PHD
[mm]
D
[mm]
SW
[mm]
TIC-U1010B
U
1/2-28UNEF
12.7
10
8S, 10S
10
41.0
9.0
18.400
25.000
20.3
TIC-U1210B
U
5/8-24UNEF
15.875
10
10SL, 12S
10
41.0
9.0
20.600
25.000
20.3
TIC-U1410B
U
3/4-20UNEF
19.05
10
14, 14S
10
41.0
9.0
24.000
25.000
20.3
TIC-U1212B
U
5/8-24UNEF
15.875
12
10SL, 12S
10
40.7
11.0
20.600
25.000
22.7
TIC-U1412B
U
3/4-20UNEF
19.05
12
14, 14S
10
40.7
11.0
24.000
25.000
22.7
TIC-U1812B
U
1-20UNEF
25.4
12
18
10
40.7
11.0
31.000
25.000
22.7
TIC-U1616B
U
7/8-20UNEF
22.225
16
16, 16S
10
42.5
13.0
28.000
30.000
27.7
TIC-U1816B
U
1-20UNEF
25.4
16
18
10
42.5
13.0
31.000
30.000
27.7
TIC-U2012B
U
1 3/16-18UNEF
30.1625
12
20,22
10
40.7
13.0
35.500
25.000
22.7
TIC-U2016B
U
1 3/16-18UNEF
30.1625
16
20,22
10
42.5
13.0
35.500
30.000
27.7
TIC-U2316B
U
1 3/8-8UNEF
34.925
16
20,22
10
42.5
13.0
40.000
30.000
27.7
TIC-U2816B
U
1 7/16-18UNEF
36.5125
16
24, 28
10
42.5
13.0
42.000
30.000
27.7
TIC-U2222B
U
1 3/16-18UNEF
30.1625
22
20, 22
10
48.7
18.0
35.500
41.000
36.9
TIC-U2822B
U
1 7/16-18UNEF
36.5125
22
24,28
10
48.7
18.0
42.000
41.000
36.9
TIC-U3622B
U
2-18UNS
50.8
22
36
10
48.7
18.0
56.500
41.000
36.9
TIC-U2828B
U
1 7/16-18UNEF
36.5125
28
24,28
10
54.0
25.0
42.000
47.000
43.0
TIC-U3228B
U
1 3/4-18UNS
44.45
28
32
10
54.0
25.0
50.000
47.000
43.0
TIC-U3628B
U
2-18UNS
50.8
28
36
10
54.0
25.0
56.500
47.000
43.0
TIC-U3636B
U
2-18UNS
50.8
36
36
10
61.0
32.0
56.500
56.000
52.2
TIC-M12B
M
M16 X 1.5
12
14
40.7
11.0
20.600
25.000
22.7
TIC-M226B
M
M25 X 1.5
16
14
42.5
13.0
31.000
30.000
27.7
TIC-P11B
P
Pg11
12
14
40.7
11.0
20.600
25.000
22.7
TIC-P132B
P
Pg13.5
12
14
40.7
11.0
24.000
25.000
22.7
TIC-P16B
P
Pg16
16
14
42.5
13.0
28.000
30.000
27.7
TIC-P21B
P
Pg21
22
15
54.0
13.0
35.500
41.000
36.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PIC - CPSFIX
CP System
07.06.2024
PAC - CPSFIX
CP System
09.05.2022
PAH - CPSFLEX
CP System
21.02.2018
TYC IP67 - CPSFIX
CP System
03.05.2022
TNCC IP67 - CPSFIX
CP System
02.04.2022
TAC IP67 - CPSFIX
CP System
02.04.2022
FEC IP66 - CPSFIX
CP System
02.05.2022
CPS - CPSFLEX
CP System
23.12.2020
KIHG IP69K - Fitting
ABB Installation Products
09.03.2023
PNC - CPSFIX
CP System
02.05.2022
TWOC IP55 - CPSFIX
CP System
02.04.2022
Adaptasteel - EMI Screen, Types: SSB
ABB Installation Products
09.03.2023
SPIC - CPSFIX
CP System
02.05.2022
TIS IP67 - CPSFIX
CP System
09.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表