PWC - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/pwc.prj},{NB=PWC-M28B},{TYPE=M},{THREAD=M32 X 1.5},{SIZE=28},{COLOR=B},{SIZEX=28},{SX=32.000},{S=31.7},{L1=15},{L2=76.5},{L=104.9},{PH1=27.0},{PHD=48.5},{SW=43.0},{KD=47.0},{PHD1=47},{SWD=47.000},{D=47.000},{LT=12.400},{TR1=1.000},{TR2=0.300},{DEH=35.200},{KL=32.570},{KL1=1.800},{EL=11.000},{ER=22.100},{ER1=8.000},{ER2=1.000},{XL=56.600},{XH=53.500},{X1=40.600},{Y1=35.800},{R1=60.250},{X2=32.550},{Y2=32.500},{R2=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
S
[mm]
L1
[mm]
L2
[mm]
L
[mm]
SW
[mm]
PHD1
[mm]
D
[mm]
DEH
[mm]
X1
ⁿ/ₐ
Y1
ⁿ/ₐ
R1
ⁿ/ₐ
X2
ⁿ/ₐ
Y2
ⁿ/ₐ
R2
ⁿ/ₐ
PWC-G10B
G
G1/2"
10
20.5
13
50.8
66.4
19.7
25
25.000
13.150
26.100
20.500
37.500
23.455
17.700
PWC-G12B
G
G1/2"
12
20.5
13
50.9
64.8
22.8
25
25.400
16.000
26.600
20.600
37.500
22.004
18.000
PWC-G16B
G
G1/2"
16
20.5
13
56.0
71.7
28.0
30
30.500
21.200
29.600
22.500
41.500
24.404
21.000
PWC-G22B
G
G3/4"
22
26.0
15
66.8
88.4
37.5
41
41.000
29.000
34.600
27.300
51.000
27.656
25.000
PWC-G28B
G
G1"
28
32.8
15
76.5
104.9
43.0
47
45.000
35.200
40.600
35.000
60.000
33.925
31.000
PWC-G368B
G
G1"
28
41.7
15
76.5
104.9
43.0
47
45.000
35.200
40.600
35.000
60.000
33.925
31.000
PWC-G36B
G
G1 1/4"
36
41.7
19
97.3
131.3
52.2
56
57.500
42.800
42.800
45.400
66.000
44.009
32.120
PWC-G42B
G
G1 1/2"
48
47.4
19
109.9
147.4
64.3
68
70.000
54.130
52.500
45.500
83.400
50.225
40.000
PWC-G48B
G
G2"
48
59.2
19
109.9
147.4
64.3
68
70.000
54.130
52.500
45.500
83.400
49.039
40.000
PWC-M107B
M
M12 X 1.5
7
11.8
11
35.6
47.0
14.0
17
20.000
10.100
22.300
13.800
30.000
14.079
17.250
PWC-M10B
M
M12 X 1.5
10
11.8
13
50.8
66.4
19.7
25
25.000
13.150
26.100
20.500
37.500
23.350
22.400
PWC-M12B
M
M16 X 1.5
12
15.8
13
50.9
64.8
22.8
25
25.400
16.000
26.600
20.600
37.500
21.560
20.300
PWC-M202B
M
M20 X 1.5
12
19.7
13
50.9
64.8
22.8
25
25.400
16.000
26.600
20.600
37.500
21.560
17.700
PWC-M16B
M
M20 X 1.5
16
19.7
13
56.0
71.7
28.0
30
30.500
21.200
29.600
22.500
41.500
23.450
23.250
PWC-M22B
M
M25 X 1.5
22
24.7
15
66.8
88.4
37.5
41
41.000
29.000
34.600
27.200
51.000
26.200
29.000
PWC-M28B
M
M32 X 1.5
28
31.7
15
76.5
104.9
43.0
47
47.000
35.200
40.600
35.800
60.250
32.550
32.500
PWC-M36B
M
M40 X 1.5
36
39.7
19
97.5
131.6
52.2
56
58.010
42.800
42.800
45.400
66.000
42.600
34.870
PWC-M48B
M
M50 X 1.5
48
49.7
19
109.9
147.4
64.3
68
70.000
54.130
52.500
45.500
83.400
48.000
42.500
PWC-P077B
P
Pg 07
7
12.4
11
35.6
47.0
14.0
17
20.000
10.100
22.300
13.800
40.000
14.079
17.000
PWC-P097B
P
Pg 09
7
15.0
11
35.6
47.0
14.0
25
20.000
10.100
22.300
13.800
30.000
14.079
15.000
PWC-P09B
P
Pg 09
10
15.0
13
50.8
66.4
19.7
25
25.000
13.150
26.100
20.500
37.500
23.350
20.320
PWC-P110B
P
Pg 11
10
18.3
13
50.8
66.4
19.7
25
25.000
13.150
26.100
20.500
37.500
23.350
18.110
PWC-P130B
P
Pg 13.5
10
20.2
13
50.8
66.4
19.7
25
25.000
13.150
26.100
20.500
37.500
23.350
16.940
PWC-P11B
P
Pg 11
12
18.3
13
50.9
64.8
22.8
25
25.400
16.000
26.600
20.600
37.500
21.560
18.610
PWC-P132B
P
Pg 13.5
12
20.2
13
50.9
64.8
22.8
25
25.400
16.000
26.600
20.600
37.500
21.560
17.440
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PNC - CPSFIX
CP System
02.05.2022
PIC - CPSFIX
CP System
26.03.2024
PAC - CPSFIX
CP System
09.05.2022
CPS - CPSFLEX
CP System
23.12.2020
FLN - CPSFIX
CP System
02.04.2022
New NFH - CPSFIX
CP System
02.04.2022
SPWC - CPSFIX
CP System
02.04.2022
FEC IP66 - CPSFIX
CP System
02.05.2022
PWOC - CPSFIX
CP System
09.05.2022
PAR - CPSFLEX
CP System
23.12.2020
SAC IP67 - CPSFIX
CP System
02.04.2022
PAH - CPSFLEX
CP System
21.02.2018
PWCL - CPSFIX
CP System
11.05.2022
TWOC IP55 - CPSFIX
CP System
02.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表