PICC - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/picc.prj},{NB=PICC-U1816B},{TYPE=U},{THREAD=1-20UNEF},{SIZE=16},{SHELL=18},{COLOR=B},{PHMN=7.0},{PHMX=21.000},{L1=10},{L=75.10},{L2=46.900},{PHO=31.00},{PHD=33.00},{PHDL=7.200},{SW1=25.4},{SW2=30.000},{SX=25.400},{SIZEX=1816},{ED1=30.000},{ED1L=4.000},{ED2=28.540},{ED2L=6.000},{OD1=21.000},{OD2=31.000},{OD2L=13.400},{OD3=30.500},{OD3L=2.000},{OD4=28.000},{OD4L=16.000},{OL=46.900},{HD=21.200},{HA=40.000},{HD1=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
SHELL
[mm]
PHMN
Min
[mm]
PHMX
Max
[mm]
L1
[mm]
L
[mm]
L2
[mm]
PHO
[mm]
PHD
[mm]
PHDL
[mm]
SW1
[mm]
SW2
[mm]
PICC-U1010
U
1/2-28UNEF
10
8S, 10S
3.5
12.700
10
70.74
43.510
18.40
24.50
7.500
22.6
22.600
PICC-U1210
U
5/8-24UNEF
10
10SL, 12S
3.5
12.700
10
70.74
43.510
20.60
24.50
7.500
22.6
22.600
PICC-U1410
U
3/4-20UNEF
10
14, 14S
3.5
12.700
10
70.74
43.510
24.00
24.50
7.500
22.6
25.500
PICC-U1212
U
5/8-24UNEF
12
10SL, 12S
4.0
12.700
10
72.43
43.030
20.60
27.60
7.200
25.5
25.500
PICC-U1412
U
3/4-20UNEF
12
14, 14S
4.0
12.700
10
72.43
43.030
24.00
27.60
7.200
25.5
25.500
PICC-U1812
U
1-20UNEF
12
18
4.0
21.000
10
72.43
43.030
31.00
27.60
7.200
25.5
30.000
PICC-U1616
U
7/8-20UNEF
16
16, 16S
7.0
18.500
10
75.10
46.900
28.00
33.00
7.200
25.4
25.400
PICC-U1816
U
1-20UNEF
16
18
7.0
21.000
10
75.10
46.900
31.00
33.00
7.200
25.4
30.000
PICC-U2016
U
1 3/16-18UNEF
16
20, 22
7.0
13.400
10
75.10
46.900
35.50
33.00
7.200
25.4
36.000
PICC-U2816
U
1 7/16-18UNEF
16
24, 28
7.0
21.000
10
75.10
46.900
42.00
33.00
7.200
25.4
43.400
PICC-U2222
U
1 3/16-18UNEF
22
20, 22
12.0
26.000
10
87.45
54.560
35.50
43.00
10.200
34.0
34.000
PICC-U2822
U
1 7/16-18UNEF
22
24, 28
12.0
19.600
10
87.46
54.560
42.00
43.00
10.200
34.0
43.400
PICC-U2828
U
1 7/16-18UNEF
28
24, 28
18.0
26.000
10
94.77
63.370
50.00
48.80
12.400
43.4
43.400
PICC-U3228
U
1 3/4-18UNS
28
32
18.0
26.500
10
94.77
63.370
50.00
48.80
12.400
43.4
48.300
PICC-U3628
U
2-18UNS
28
36
18.0
30.000
10
94.77
63.370
56.50
48.80
12.400
43.4
53.000
PICC-U3636
U
2-18UNS
36
36
22.0
39.800
14
120.18
84.480
56.50
60.60
16.000
66.5
66.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TICG IP67 - CPSFIX
CP System
11.05.2022
PNCL - CPSFIX
CP System
02.05.2022
TICC IP67 - CPSFIX
CP System
02.04.2022
TIC IP67 - CPSFIX
CP System
02.04.2022
RAH - CPSFLEX
CP System
09.02.2018
PAH - CPSFLEX
CP System
21.02.2018
PWCL - CPSFIX
CP System
11.05.2022
CPS - CPSFLEX
CP System
23.12.2020
PNC - CPSFIX
CP System
02.05.2022
PAR - CPSFLEX
CP System
23.12.2020
TWC IP68 - CPSFIX
CP System
02.04.2022
TIS IP67 - CPSFIX
CP System
09.05.2022
SPWC - CPSFIX
CP System
02.04.2022
PACL - CPSFIX
CP System
09.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表