PACL - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/pacl.prj},{NB=PACL-M16B},{TYPE=M},{THREAD=M20 X 1.5},{SIZE=16},{COLOR=B},{S=19.7},{L1=9.0},{L2=40.6},{L=66.3},{PHI=15.2},{PHD=33.0},{SW=28.0},{KD=30.500},{KNLD=33},{SWD=30.500},{LH=45.0},{D=30.500},{SX=20.000},{LT=7.100},{TR1=0.600},{TR2=0.300},{DEH=21.200},{KL=20.500},{KL1=1.500},{EL=4.800},{ER=14.600},{ER1=4.000},{ER2=2.000},{SIZEX=16},{XL=17.750},{XH=27.750},{LC=42.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
S
[mm]
L1
[mm]
L2
[mm]
L
[mm]
PHI
Øi
[mm]
PHD
ØD
[mm]
SW
[mm]
PACL-G10B
G
G1/2"
10
20.5
8.8
35.5
62.5
15.0
24.5
19.7
PACL-G12B
G
G1/2"
12
20.5
8.8
37.6
62.8
15.0
27.6
22.8
PACL-G16B
G
G1/2"
16
20.5
8.8
41.1
66.4
15.2
33.0
28.0
PACL-M10B
M
M12 X 1.5
10
11.8
9.0
32.2
58.2
8.0
24.5
19.7
PACL-M12B
M
M16 X 1.5
12
15.8
9.0
35.8
61.0
12.0
27.6
22.8
PACL-M16B
M
M20 X 1.5
16
19.7
9.0
40.6
66.3
15.2
33.0
28.0
PACL-P09B
P
Pg 09
10
15.0
9.0
34.0
59.4
11.0
24.5
19.7
PACL-P110B
P
Pg 11
10
18.3
9.0
34.8
60.5
15.0
24.5
19.7
PACL-P130B
P
Pg 13.5
10
20.2
9.0
35.4
62.5
15.0
24.5
19.7
PACL-P11B
P
Pg 11
12
18.3
9.0
36.0
62.0
14.0
27.6
22.8
PACL-P136B
P
Pg 13.5
16
20.2
9.0
41.1
66.0
15.2
33.0
28.0
PACL-P16B
P
Pg 16
16
22.3
9.0
41.8
67.0
17.5
33.0
28.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PIPC - CPSFIX
CP System
09.05.2022
PNOC - CPSFIX
CP System
02.05.2022
FEC IP66 - CPSFIX
CP System
02.05.2022
PAC - CPSFIX
CP System
09.05.2022
PWC - CPSFIX
CP System
11.05.2022
CPS - CPSFLEX
CP System
23.12.2020
TIS IP67 - CPSFIX
CP System
09.05.2022
RKSC - Strain Relief Insert
CP System
13.02.2019
VCG - Cable End Finishing
CP System
30.04.2021
RKR+RKC+RKS+RKSC+VCG - ROBO-KIT Assembly
CP System
13.02.2019
RKTP - Abrasion Protection Connector
CP System
28.02.2020
RKC - Tube Clamps
CP System
26.03.2024
RKS - Tube Ball Joint
CP System
13.02.2019
RKR - Rotating Connector
CP System
12.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表