目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
S2P
NIDEC COMPONENTS
Fujisoku Products
Pushbutton Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/push_switches/s2p_asmtab.prj},{NB=S2P210K-Z-140008050153-140008050153},{CNSORDERNOX=S2P210K-Z},{SF=ON-OFF},{NOP=2},{RV=AC125V 3A Max.},{CBX1='140008050153','Black (Dia.10) : 140008050153','140008050162','White (Dia.10) : 140008050162','140008050155','Red (Dia.10) : 140008050155', '140008050158','White (Dia.15) : 140008050158','140008050164','Red (Dia.15) : 140008050164','140008050163','Black (Dia.15) : 140008050163','140008050165','Gray (Dia.15) : 140008050165'},{CB1=140008050153},{CB2=140008050153}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of pole
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
S2P210K-Z-140008050153-14...
S2P210K-Z-140008050153-14...
ON-OFF
2
AC125V 3A Max.
S2P210N-Z-140008050153-14...
S2P210N-Z-140008050153-14...
ON-ON
2
AC125V 3A Max.
S2P210P-Z-140008050153-14...
S2P210P-Z-140008050153-14...
ON-OFF-ON
2
AC125V 3A Max. / AC250V 1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表