NEMA 12 Lay-In Wireway, Wireway Hangers, Drop
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema_12_liw_drop_asmtab.prj},{NB=44-12LDH},{SIZE=4x4},{W=6.00},{WMM=152},{A=11.75},{AMM=298},{B=3.00},{BMM=76},{C=3.00},{CMM=76},{D=5.00},{DMM=127},{G=14},{GF=10},{LOD=},{SZA=44},{D1=0.281},{H1=0.381},{H2=3.547},{H3=0.000},{H4=0.000},{A1=1.250},{A2=4.875},{A3=1.222},{A4=3.425},{A5=7.500},{T4=0.000},{W1=2.000},{W2=0.972},{W3=5.000},{W4=1.572},{W5=1.697},{E=0.250},{PPATH=parts_dabo/nema_12_liw_drop_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
W
[Inch]
WMM
W
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
22-12LDH
22-12LDH
2.5x2.5
4.50
114
8.75
222
1.50
38
1.50
38
3.50
89
44-12LDH
44-12LDH
4x4
6.00
152
11.75
298
3.00
76
3.00
76
5.00
127
66-12LDH
66-12LDH
6x6
8.50
216
16.00
406
5.00
127
5.00
127
7.00
178
88-12LDH
88-12LDH
8x8
10.50
267
20.00
508
7.00
178
7.00
178
9.00
229
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表