Type 12 Console & Consolet Enclosures, Type 12 Consolet Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Console & Consolet Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/con_n_con_encl/type_12_con_enclos_asmtab.prj},{NB=AC-12C12},{TS=},{A=12.00},{B=12.00},{GA=14},{LOD=},{PPATH=parts/type_12_con_enclos_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
C
C - Depth
[Inch]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
G
[Inch]
GMM
G
[mm]
H
[Inch]
HMM
H
[mm]
J
[Inch]
JMM
J
[mm]
GA
Gauge
ⁿ/ₐ
AC-8C8
AC-8C8
8.00
203
203
7.12
181
8.00x8.00x7.12
203x203x181
5.62
143
7.50
190
6.62
168
7.37
187
8.25
210
8.25
210
14
AC-12C12
AC-12C12
12.00
305
305
9.12
232
12.00x12.00x9.12
305x305x232
7.62
194
11.00
279
10.62
270
11.37
289
12.25
311
12.25
311
14
AC-16C16
AC-16C16
16.00
406
406
11.12
282
16.00x16.00x11.12
406x406x282
9.62
244
14.50
368
14.62
371
15.37
390
16.25
413
16.25
413
14
AC-20C20
AC-20C20
20.00
508
508
13.12
333
20.00x20.00x13.12
508x508x333
11.62
295
18.00
457
18.62
473
18.62
473
20.25
514
20.25
514
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表