FTB06CS, FTB08CS, FTB12CS, FTB16CS, FTB18CS, FTB20CS, FTB24CS - Flextray Shelf Brackets
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
FLEXTRAY® Cable Management
Wall Support Methods
Powered by
CAD模型選擇
{cooperbline/cable_ts/flextray_cm/wall_supp_m/shelf_brackets.prj},{NB=FTB12CS_GS},{PNT=FTB12CS},{DESCRIPTION=12inch (300mm)},{LENGTH=13.06},{HEIGHT=3.44},{A=2.20},{LMM=331.8},{HMM=87.3},{A1=55.9},{QTY=1},{WT=1.2},{WTKG=0.54},{FINISH=GS},{C=41.30},{TYPE=12},{NOH=3},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Use With Tray Width
ⁿ/ₐ
LENGTH
Length
[Inch]
HEIGHT
Height
[Inch]
A
[Inch]
QTY
Qty./Box
ⁿ/ₐ
WT
Wt./Box
[lbs.]
WTKG
Wt./Box
[kg]
FTB06CS GS
FTB06CS GS
6" (150mm)
7.16
2.66
1.42
1
0.5
0.22
FTB08CS GS
FTB08CS GS
8" (200mm)
9.13
3.31
2.08
1
0.6
0.27
FTB12CS GS
FTB12CS GS
12" (300mm)
13.06
3.44
2.20
1
1.2
0.54
FTB16CS GS
FTB16CS GS
16" (400mm)
17.00
4.44
3.20
1
1.7
0.77
FTB18CS GS
FTB18CS GS
18" (450mm)
18.97
4.94
3.70
1
1.9
0.86
FTB20CS GS
FTB20CS GS
20" (500mm)
20.94
5.69
4.45
1
2.6
1.18
FTB24CS GS
FTB24CS GS
24" (600mm)
24.88
6.44
5.20
1
3.2
1.45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表