目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-AS - Weld couplings
Conexa
Schweissverschraubungen
Powered by
CAD模型選擇
{conexa/3_schweiss/c_as_asmtab.prj},{NB=C-AS 42 L},{BEZ1=AS 42 L},{AUS=Set},{MAT=C},{NR=42},{BAU=L},{REIHE=XL},{D1=42},{D3=36},{D4=46},{L1=46},{L2=35.0},{L3=58},{S1=55},{S2=60},{L1E=46},{L3A=16},{NDM=52},{P=2.0},{LTR=22.000},{ER=0.070},{VERS=10},{PPATH=assemblies/c_as_asmtpl.prj},{KGEINZEL=33.7},{KGSET=21.6},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-AS 06 L
C-AS 06 L
L
315
6
4
10
21
14.0
29
12
14
1.4
CONEXA C-AS 08 L
C-AS 08 L
L
315
8
6
12
23
16.0
31
14
17
3.0
CONEXA C-AS 10 L
C-AS 10 L
L
315
10
8
14
25
18.0
33
17
19
4.0
CONEXA C-AS 12 L
C-AS 12 L
L
315
12
10
16
25
18.0
33
19
22
5.1
CONEXA C-AS 15 L
C-AS 15 L
L
315
15
12
19
29
22.0
37
22
27
8.5
CONEXA C-AS 18 L
C-AS 18 L
L
315
18
15
22
31
23.5
40
27
32
12.7
CONEXA C-AS 22 L
C-AS 22 L
L
160
22
19
27
36
28.5
45
32
36
18.1
CONEXA C-AS 28 L
C-AS 28 L
L
160
28
24
32
38
30.5
47
41
41
25.6
CONEXA C-AS 35 L
C-AS 35 L
L
160
35
30
40
43
32.5
54
46
50
37.5
CONEXA C-AS 42 L
C-AS 42 L
L
160
42
36
46
46
35.0
58
55
60
55.3
CONEXA C-AS 06 S
C-AS 06 S
S
630
6
4
11
26
19.0
34
14
17
3.8
CONEXA C-AS 08 S
C-AS 08 S
S
630
8
5
13
28
21.0
36
17
19
5.2
CONEXA C-AS 10 S
C-AS 10 S
S
630
10
7
15
30
22.5
39
19
22
7.1
CONEXA C-AS 12 S
C-AS 12 S
S
630
12
8
17
32
24.5
41
22
24
9.0
CONEXA C-AS 14 S
C-AS 14 S
S
630
14
10
19
35
27.0
45
24
27
12.3
CONEXA C-AS 16 S
C-AS 16 S
S
400
16
12
21
35
26.5
45
27
30
15.0
CONEXA C-AS 20 S
C-AS 20 S
S
400
20
16
26
40
29.5
51
32
36
23.3
CONEXA C-AS 25 S
C-AS 25 S
S
400
25
20
31
44
32.0
56
41
46
43.2
CONEXA C-AS 30 S
C-AS 30 S
S
400
30
25
36
49
35.5
62
46
50
52.7
CONEXA C-AS 38 S
C-AS 38 S
S
250
38
32
44
54
38.0
69
55
60
78.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表