目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GR - Straight reducing couplings
Conexa
DIN Verschraubungen
Reduzierungen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_8_reduzier/c_gr_asmtab.prj},{NB=C-GR 35/22 L},{AUS=Set},{MAT=C},{BAU=L},{NR=35},{D1=35},{D2=22},{D3=19.0},{L1=39},{L2=21.0},{L3=59},{S1=46},{S2=36},{KGMS2=7.9},{S3=50},{KGMS3=13.5},{KGEINZEL=19.8},{VERS=20},{L1E=39.000},{M1=45.000},{P1=2.000},{M1L=12.000},{M2=30.000},{P2=2.000},{M2L=10.000},{D4=42.000},{D5=27.000},{R1=1.200},{R2=1.200},{SW1L=9.000},{L4=4.149},{D6=30.000},{L5=10.805},{L6=2.090},{L7=16.000},{LTR=20.000},{ER=0.070},{PPATH=assemblies/c_gr_asmtpl.prj},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GR 06/4 LL
C-GR 06/4 LL
LL
100
6
4
3.0
20
10.5
32
11
10
12
1.7
CONEXA C-GR 08/4 LL
C-GR 08/4 LL
LL
100
8
4
3.0
22
12.5
34
12
10
14
2.1
CONEXA C-GR 08/6 LL
C-GR 08/6 LL
LL
100
8
6
4.5
22
11.0
34
12
12
14
2.3
CONEXA C-GR 08/6 L
C-GR 08/6 L
L
315
8
6
4.0
25
11.0
41
14
14
17
3.4
CONEXA C-GR 10/6 L
C-GR 10/6 L
L
315
10
6
4.0
26
12.0
42
17
14
19
4.1
CONEXA C-GR 10/8 L
C-GR 10/8 L
L
315
10
8
6.0
26
12.0
42
17
17
19
5.3
CONEXA C-GR 12/6 L
C-GR 12/6 L
L
315
12
6
4.0
27
13.0
43
19
14
22
5.4
CONEXA C-GR 12/8 L
C-GR 12/8 L
L
315
12
8
6.0
27
13.0
43
19
17
22
6.6
CONEXA C-GR 12/10 L
C-GR 12/10 L
L
315
12
10
8.0
28
14.0
44
19
19
22
7.0
CONEXA C-GR 15/10 L
C-GR 15/10 L
L
315
15
10
8.0
29
15.0
45
24
19
27
10.1
CONEXA C-GR 15/12 L
C-GR 15/12 L
L
315
15
12
10.0
29
15.0
45
24
22
27
10.9
CONEXA C-GR 18/10 L
C-GR 18/10 L
L
315
18
10
8.0
30
15.5
47
27
19
32
13.5
CONEXA C-GR 18/12 L
C-GR 18/12 L
L
315
18
12
10.0
30
15.5
47
27
22
32
14.2
CONEXA C-GR 18/15 L
C-GR 18/15 L
L
315
18
15
12.0
31
16.5
48
27
27
32
16.4
CONEXA C-GR 22/12 L
C-GR 22/12 L
L
160
22
12
10.0
32
17.5
49
32
22
36
18.2
CONEXA C-GR 22/15 L
C-GR 22/15 L
L
160
22
15
12.0
33
18.5
50
32
27
36
20.4
CONEXA C-GR 22/18 L
C-GR 22/18 L
L
160
22
18
15.0
33
18.0
51
32
32
36
22.7
CONEXA C-GR 28/18 L
C-GR 28/18 L
L
160
28
18
15.0
34
19.0
52
41
32
41
28.4
CONEXA C-GR 28/22 L
C-GR 28/22 L
L
160
28
22
19.0
36
21.0
54
41
36
41
31.0
CONEXA C-GR 35/22 L
C-GR 35/22 L
L
160
35
22
19.0
39
21.0
59
46
36
50
41.2
CONEXA C-GR 35/28 L
C-GR 35/28 L
L
160
35
28
24.0
39
21.0
59
46
41
50
42.7
CONEXA C-GR 42/35 L
C-GR 42/35 L
L
160
42
35
30.0
43
21.5
66
55
50
60
66.3
CONEXA C-GR 08/6 S
C-GR 08/6 S
S
630
8
6
4.0
32
18.0
48
17
17
19
7.1
CONEXA C-GR 10/6 S
C-GR 10/6 S
S
630
10
6
4.0
32
17.5
49
19
17
22
8.7
CONEXA C-GR 10/8 S
C-GR 10/8 S
S
630
10
8
5.0
32
17.5
49
19
19
22
9.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表