目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-WE-M - Elbow standpipe adaptors
Conexa
DIN Verschraubungen
Nicht einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_4_nicht_einstellbar/c_we_m_asmtab.prj},{NB=C-WE 42 LM},{BEZ1=WE 42 LM},{AUS=Set},{MAT=C},{BAU=L},{PN=160},{D1=42},{T=M48x2},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=39},{L4=22},{L5=63},{S1=50},{S2=60},{PPATH=assemblies/c_we_m_asmtpl.prj},{KGEINZEL=67.5},{KGM=21.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-WE 22 LM
C-WE 22 LM
L
160
22
M26x1,5
19
18
31
35
27.5
26
16
44
27
36
24.9
CONEXA C-WE 28 LM
C-WE 28 LM
L
160
28
M33x2
24
23
39
38
30.5
30
18
47
36
41
39.6
CONEXA C-WE 35 LM
C-WE 35 LM
L
160
35
M42x2
30
30
49
45
34.5
34
20
56
41
50
59.5
CONEXA C-WE 42 LM
C-WE 42 LM
L
160
42
M48x2
36
36
55
51
40.0
39
22
63
50
60
89.1
CONEXA C-WE 20 SM
C-WE 20 SM
S
400
20
M27x2
16
16
32
37
26.5
26
16
48
27
36
31.0
CONEXA C-WE 25 SM
C-WE 25 SM
S
250
25
M33x2
20
20
39
42
30.0
30
18
54
36
46
60.1
CONEXA C-WE 30 SM
C-WE 30 SM
S
160
30
M42x2
25
25
49
49
35.5
34
20
62
41
50
84.8
CONEXA C-WE 38 SM
C-WE 38 SM
S
160
38
M48x2
32
32
55
57
41.0
39
22
72
50
60
122.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表