目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-G - Straight pipe
Conexa
DIN Verschraubungen
Verbindungsstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_2_verbind/c_g_asmtab.prj},{NB=C-G 22 L},{BEZ1=G 22 L},{AUS=Set},{MAT=C},{BAU=L},{NR=22},{D1=22},{D3=19.0},{L1=35},{L2=20},{L3=53},{S1=32},{S2=36},{KGEINZEL=8.9},{KGM=7.9},{REIHE=EL},{B1=18.475},{B2=9.500},{B3=3.064},{B4=4.975},{B5=15.000},{B6=11.000},{B7=10.000},{B8=12.090},{B9=3.500},{B10=8.208},{B11=17.500},{PITCH=1.230},{LTR=27.000},{LD=0.800},{ER=0.080},{NL=20.000},{H=31.000},{VERS=12},{PPATH=assemblies/c_g_asmtpl.prj},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-G 04 LL
C-G 04 LL
LL
100
4
3.0
20
12
32
9
10
1.4
CONEXA C-G 06 LL
C-G 06 LL
LL
100
6
4.5
20
9
32
11
12
1.9
CONEXA C-G 08 LL
C-G 08 LL
LL
100
8
6.0
23
12
35
12
14
2.5
CONEXA C-G 10 LL
C-G 10 LL
LL
100
10
8.0
23
12
35
14
17
3.5
CONEXA C-G 12 LL
C-G 12 LL
LL
100
12
10.0
23
11
35
17
19
4.2
CONEXA C-G 06 L
C-G 06 L
L
315
6
4.0
24
10
40
12
14
1.9
CONEXA C-G 08 L
C-G 08 L
L
315
8
6.0
25
11
41
14
17
4.4
CONEXA C-G 10 L
C-G 10 L
L
315
10
8.0
27
13
43
17
19
5.9
CONEXA C-G 12 L
C-G 12 L
L
315
12
10.0
28
14
44
19
22
7.6
CONEXA C-G 15 L
C-G 15 L
L
315
15
12.0
30
16
46
24
27
12.8
CONEXA C-G 18 L
C-G 18 L
L
315
18
15.0
31
16
49
27
32
18.3
CONEXA C-G 22 L
C-G 22 L
L
160
22
19.0
35
20
53
32
36
24.7
CONEXA C-G 28 L
C-G 28 L
L
160
28
24.0
36
21
54
41
41
31.7
CONEXA C-G 35 L
C-G 35 L
L
160
35
30.0
41
20
63
46
50
48.0
CONEXA C-G 42 L
C-G 42 L
L
160
42
36.0
43
21
67
55
60
72.8
CONEXA C-G 06 S
C-G 06 S
S
630
6
4.0
30
16
46
14
17
5.7
CONEXA C-G 08 S
C-G 08 S
S
630
8
5.0
32
18
48
17
19
7.5
CONEXA C-G 10 S
C-G 10 S
S
630
10
7.0
32
17
50
19
22
10.1
CONEXA C-G 12 S
C-G 12 S
S
630
12
8.0
34
19
52
22
24
12.9
CONEXA C-G 14 S
C-G 14 S
S
630
14
10.0
38
22
58
24
27
17.6
CONEXA C-G 16 S
C-G 16 S
S
400
16
12.0
38
21
58
27
30
21.6
CONEXA C-G 20 S
C-G 20 S
S
400
20
16.0
44
23
66
32
36
34.2
CONEXA C-G 25 S
C-G 25 S
S
400
25
20.0
50
26
74
41
46
66.3
CONEXA C-G 30 S
C-G 30 S
S
400
30
25.0
54
27
80
46
50
77.6
CONEXA C-G 38 S
C-G 38 S
S
250
38
32.0
61
29
91
55
60
118.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表