PB - Pumps
Concentric Rockford
Powered by
CAD模型選擇
{concentric/pb_pumps_asmtab.prj},{NB=PB1108A1A100N00},{MFO=1},{SO=1},{GS=08},{VO=A},{SBO=1},{PLO=A},{RO=1},{RVS=00},{SVV=00},{PPATH=parts/pb_pumps_asmtpl.prj},{MAXSPEED=4000 rpm},{MAXOPTEMP=93°C, 200°F},{SSPDF=Max. seal pressure},{SBPDF=10 psi (0.7 Bar)},{SVPDF=10 psi (0.7 Bar)},{HPVPDF=25 psi (1.7 Bar) @ 3000 rpm, 38 psi (2.6 Bar) @ 2000rpm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Model Code
ⁿ/ₐ
DIS
Displacement
[Cu. In./Rev. (cc)]
SVLALG
Solenoid Valve Location
ⁿ/ₐ
PB1108A1A100N00
PB1108A1A100N00
0.129 (2.11)
N - No Solenoid Valve
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表