目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
SV - Monoprene Semi-Pneumatic - Monoprene Semi-Pneumatic Wheel
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/sv_asmtab.prj},{NB=SV0822808},{PN=SV0822808},{PN1=0822808sz},{DIA=8},{D=8.000},{WIDTH=2},{W=2.000},{CAP=280},{HUB=2-7/16},{H=2.438},{BORE=1-3/16},{ID=1.188},{BEARING=1/2},{ROLLER=Precision Ball},{ROLLER1=28},{PPATH=sv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
ⁿ/ₐ
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BEARING
Bearing ID
[Inch]
ROLLER
Bearing Type
ⁿ/ₐ
TEPMR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
SV0622808
SV0622808
6
2
250
2-7/16
1/2
Precision Ball
-40°F to +180°F
65-75 Shore A
SV0822808
SV0822808
8
2
280
2-7/16
1/2
Precision Ball
-40°F to +180°F
65-75 Shore A
SV1062808
SV1062808
10
3-1/2
440
3-1/4
1/2
Precision Ball
-40°F to +180°F
65-75 Shore A
SV1062810H
SV1062810H
10
3-1/2
440
3-1/4
5/8
Precision Ball
-40°F to +180°F
65-75 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表