目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
MC21025, MC2104 - Elbow - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Single Line
1/8" Nominal Flow
MC Series
Coupling Inserts - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_8_nom_flow/mc_series/inserts/mc21025_asmtab.prj},{NB=MCD21025},{ODM=4.0},{IDM=2.5},{DMAJ=0.2500},{DMAJ1=0.3750},{W=0.6300},{N=2},{L1=1.180},{L2=0.060},{L3=0.080},{L5=0.050},{L6=0.070},{L8=0.550},{D1=0.500},{D2=0.310},{D3=0.280},{D4=0.210},{D5=0.220},{D6=0.140},{LL1=0.230},{DD1=0.160},{DD2=0.160},{R1=0.040},{R2=0.035},{A1=0.495},{DD=0.078},{TL=0.460},{L9=0.140},{D7=0.440},{A2=0.295},{A3=0.200},{A4=0.050},{A5=0.110},{H=0.865},{PN=MCD21025},{BPN=21025},{VNVIS=Shutoff},{OD=5/32},{ID=.10},{NCON=269700},{PPATH=mc21025_asmtpl.prj},{CCOLUMN=MCD21025},{DCOLUMN=5/32 PTF Valved Elbow Coupling Insert},{FCOLUMN=MC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=to 180°F}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
OD
Tubing Size OD
[Inch]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
Main Components
ⁿ/ₐ
BBCOLUMN
Valve
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MC21025
MC21025
Straight Thru
5/32
4.0
.10
2.5
MC21025
5/32 PTF Non-Valved Elbow...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Chrome Plated Brass PTF n...
MCD21025
MCD21025
Shutoff
5/32
4.0
.10
2.5
MCD21025
5/32 PTF Valved Elbow Cou...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Chrome Plated Brass PTF n...
MC2104
MC2104
Straight Thru
1/4
6.4
.17
4.3
MC2104
1/4 PTF Non-Valved Elbow ...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Chrome Plated Brass PTF n...
MCD2104
MCD2104
Shutoff
1/4
6.4
.17
4.3
MCD2104
1/4 PTF Valved Elbow Coup...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Chrome Plated Brass PTF n...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表