目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
MC12025, MC1204 - Panel Mount - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Single Line
1/8" Nominal Flow
MC Series
Coupling Bodies - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_8_nom_flow/mc_series/bodies/mc12025_asmtab.prj},{NB=MCD12025},{ODM=4.0},{IDM=2.5},{DMAJ=0.5000},{DMAJ1=0.2500},{L1=0.450},{L2=0.158},{L3=0.060},{L4=0.040},{L5=0.220},{L6=0.120},{L7=0.060},{L8=0.450},{D1=0.630},{D2=0.310},{D3=0.190},{D4=0.080},{D5=0.090},{D6=0.050},{H1=0.195},{H2=0.235},{A1=0.500},{L9=0.370},{R1=0.020},{TL=0.650},{L10=0.150},{D7=0.440},{A2=0.300},{A3=0.200},{A4=0.050},{A5=0.110},{PN=MCD12025},{BPN=12025},{VNVIS=Shutoff},{OD=5/32},{ID=.10},{NCON=269700},{PPATH=mc12025_asmtpl.prj},{CCOLUMN=MCD12025},{DCOLUMN=5/32\" PTF Valved Panel Mount Coupling Body},{FCOLUMN=MC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=180°F},{YCOLUMN=82°C},{AECOLUMN=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
OD
Tubing Size OD
[Inch]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
Main Components
ⁿ/ₐ
BBCOLUMN
Valve
ⁿ/ₐ
BCCOLUMN
Thumb Latch
ⁿ/ₐ
BDCOLUMN
External Spring
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MC12025
MC12025
Straight Thru
5/32
4.0
.10
2.5
MC12025
5/32" PTF Non-Valved Pane...
MC
10
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
Barrel Nickel Plated Bras...
MCD12025
MCD12025
Shutoff
5/32
4.0
.10
2.5
MCD12025
5/32" PTF Valved Panel Mo...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
Barrel Nickel Plated Bras...
MC1204
MC1204
Straight Thru
1/4
6.4
.17
4.3
MC1204
1/4" PTF Non-Valved Panel...
MC
10
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
Barrel Nickel Plated Bras...
MCD1204
MCD1204
Shutoff
1/4
6.4
.17
4.3
MCD1204
1/4" PTF Valved Panel Mou...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
Barrel Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表