目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PLC10004, PLC10004BSPT, PLC10006, PLC10006BSPT - Pipe Thread
CPC – Colder Products
Single Line
1/4" Nominal Flow
PLC Series
Coupling Bodies - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/plc_series/bodies/plc10004_asmtab.prj},{NB=PLCD10004BSPT},{N=2.000},{DMAJ=0.5180},{DMIN=0.4506},{BZE=0.2362},{NG=0.3819},{L1=0.650},{L2=0.000},{L3=0.250},{L4=0.062},{L5=0.038},{L6=0.150},{L7=0.060},{D1=0.750},{D2=0.748},{D3=0.567},{D4=0.520},{D5=0.438},{D6=0.090},{D7=0.386},{R1=0.030},{H1=0.622},{W=0.748},{D8=0.313},{H2=0.334},{H3=0.420},{R2=0.120},{H4=0.300},{R3=0.077},{L8=0.230},{H5=0.400},{R4=0.094},{A1=0.500},{D9=0.428},{D10=0.276},{D11=0.215},{T1=0.080},{L9=0.420},{L10=0.100},{T2=0.050},{R5=0.385},{PN=PLCD10004BSPT},{BPN=10004BSPT},{VNVIS=Shutoff},{THR=1/4\" BSPT},{PPATH=plc10004_asmtpl.prj},{CCOLUMN=PLCD10004BSPT},{DCOLUMN=1/4\" BSPT Valved Coupling Body},{FCOLUMN=PLC},{GCOLUMN=25},{LCOLUMN=General Purpose}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
PLC10004
PLC10004
Straight Thru
1/4" NPT
PLC10004
1/4" NPT Non-Valved Coupl...
PLC
25
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
N/A
Stainless Steel
Stainless Steel
PLCD10004
PLCD10004
Shutoff
1/4" NPT
PLCD10004
1/4" NPT Valved Coupling ...
PLC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Stainless Steel
Stainless Steel
PLC10004BSPT
PLC10004BSPT
Straight Thru
1/4" BSPT
PLC10004BSPT
1/4" BSPT Non-Valved Coup...
PLC
25
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
N/A
Stainless Steel
Stainless Steel
PLCD10004BSPT
PLCD10004BSPT
Shutoff
1/4" BSPT
PLCD10004BSPT
1/4" BSPT Valved Coupling...
PLC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Stainless Steel
Stainless Steel
PLC10006
PLC10006
Straight Thru
3/8" NPT
PLC10006
3/8" NPT Non-Valved Coupl...
PLC
25
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
N/A
Stainless Steel
Stainless Steel
PLCD10006
PLCD10006
Shutoff
3/8" NPT
PLCD10006
3/8" NPT Valved Coupling ...
PLC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Stainless Steel
Stainless Steel
PLC10006BSPT
PLC10006BSPT
Straight Thru
3/8" BSPT
PLCD10006BSPT
PLCD10006BSPT
Shutoff
3/8" BSPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表