目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LC24004, LC26004, LC24004BSPT, LC26004BSPP, LC24006, LC24006BSPT - Pipe Thread
CPC – Colder Products
Single Line
1/4" Nominal Flow
LC Series
Coupling Inserts - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/lc_series/inserts/lc24004.prj},{NB=LCD24004BSPT},{PN=LCD24004BSPT},{DMAJ=0.5400},{DMIN=0.4774},{BZE=0.2287},{NG=0.4018},{DMAJ2=13.177},{N=3},{L2=0.060},{L3=0.080},{L4=0.430},{L5=0.050},{L6=0.070},{L7=0.100},{D1=0.440},{D2=0.400},{D3=0.330},{D4=0.350},{D5=0.630},{D6=0.250},{R1=0.040},{R2=0.035},{LL1=0.150},{DD1=0.280},{DD2=0.220},{W=0.630},{A1=0.500},{BPN=24004BSPT},{VNVIS=Shutoff},{THR=1/4\" BSPT},{CCOLUMN=LCD24004BSPT},{DCOLUMN=1/4\" BSPT Valved Coupling Insert},{FCOLUMN=LC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=180°F},{YCOLUMN=82°C},{AECOLUMN=},{AFCOLUMN=},{ANCOLUMN=Vacuum to 250 psi, 17.3 bar},{AYCOLUMN=Compliant}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
LC24004
LC24004
Straight Thru
1/4" NPT
LC24004
1/4" NPT Non-Valved Coupl...
LC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
N/A
LCD24004
LCD24004
Shutoff
1/4" NPT
LCD24004
1/4" NPT Valved Coupling ...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
NA
LC26004
LC26004
Straight Thru
1/4" NPT Female
LCD26004
LCD26004
Shutoff
1/4" NPT Female
LCD26004
1/4 NPT Valved Coupling I...
LC
10
General Purpose
BUNA-N
316 Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
N/A
N/A
Chrome Plated Brass
Acetal
NA
LC24004BSPT
LC24004BSPT
Straight Thru
1/4" BSPT
LCD24004BSPT
LCD24004BSPT
Shutoff
1/4" BSPT
LCD24004BSPT
1/4" BSPT Valved Coupling...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
NA
LC26004BSPP
LC26004BSPP
Straight Thru
1/4" BSPP Female
LCD26004BSPP
LCD26004BSPP
Shutoff
1/4" BSPP Female
LC24006
LC24006
Straight Thru
3/8" NPT
LCD24006
LCD24006
Shutoff
3/8" NPT
LC24006BSPT
LC24006BSPT
Straight Thru
3/8" BSPT
LCD24006BSPT
LCD24006BSPT
Shutoff
3/8" BSPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表