目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LC16004, LC16005, LC16006 - Panel Mount - Hose Barb
CPC – Colder Products
Single Line
1/4" Nominal Flow
LC Series
Coupling Bodies - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/lc_series/bodies/lc16004_asmtab.prj},{NB=LC16005},{IDM=7.9},{DMAJ=0.6875},{L1=0.500},{L2=0.150},{L3=0.220},{L4=0.650},{D1=0.750},{D2=0.440},{D3=0.250},{D4=0.190},{H1=0.260},{L5=0.060},{L6=0.040},{H2=0.490},{H3=0.570},{R1=0.020},{H4=0.300},{L7=0.120},{L8=0.060},{D5=0.090},{D6=0.050},{L9=0.150},{L=1.300},{D7=0.630},{D8=0.300},{A1=0.650},{A2=0.150},{A3=0.187},{A4=0.050},{CP=0.040},{PNCON=2.000},{PN=LC16005},{BPN=16005},{VNVIS=Straight Thru},{ID=5/16},{NCON=100800},{PPATH=lc16004_asmtpl.prj},{CCOLUMN=},{DCOLUMN=},{FCOLUMN=},{GCOLUMN=},{LCOLUMN=},{SCOLUMN=},{TCOLUMN=},{VCOLUMN=},{WCOLUMN=},{XCOLUMN=},{YCOLUMN=},{AECOLUMN=},{AFCOLUMN=},{ANCOLUMN=},{AYCOLUMN=},{AZCOLUMN=},{BACOLUMN=},{BBCOLUMN=},{BCCOLUMN=},{BDCOLUMN=},{BECOLUMN=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
LC16004
LC16004
Straight Thru
1/4
6.4
LC16004
1/4" Hose Barb Non-Valved...
LC
10
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
Barrel Nickel Plated Bras...
LCD16004
LCD16004
Shutoff
1/4
6.4
LCD16004
1/4" Hose Barb Valved Pan...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
Barrel Nickel Plated Bras...
LC16005
LC16005
Straight Thru
5/16
7.9
LCD16005
LCD16005
Shutoff
5/16
7.9
LC16006
LC16006
Straight Thru
3/8
9.5
LCD16006
LCD16006
Shutoff
3/8
9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表