目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LC15004 - Panel Mount - Male Thread
CPC – Colder Products
Single Line
1/4" Nominal Flow
LC Series
Coupling Bodies - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/lc_series/bodies/lc15004_asmtab.prj},{NB=LC15004},{PN=LC15004},{BPN=15004},{VNVIS=Straight Thru},{THR=1/4\" NPT},{DMAJ1=0.5400},{DMIN1=0.4774},{BZE=0.2287},{NG=0.4018},{ID=1/4},{IDM=6.4},{DMAJ=0.6875},{L1=0.500},{L2=0.150},{L3=0.220},{L4=0.500},{D1=0.750},{D2=0.440},{D3=0.187},{D4=0.190},{H1=0.260},{L5=0.060},{L6=0.040},{H2=0.490},{H3=0.570},{R1=0.020},{H4=0.300},{L7=0.120},{L8=0.060},{D5=0.090},{D6=0.050},{L9=0.150},{L=1.000},{D7=0.630},{D8=0.280},{A1=0.500},{A2=0.150},{A3=0.187},{A4=0.050},{CP=0.040},{NCON=100800},{PNCON=2.000},{PPATH=lc15004_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
LC15004
LC15004
Straight Thru
1/4" NPT
LCD15004
LCD15004
Shutoff
1/4" NPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表