目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 31 - Rear screwed tapped holes
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_31_asmtab.prj},{NB=A3063M0001C31/P11-- 10113301011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{BG=18},{E=90},{F=15},{J=45},{G1=70},{D=30},{KB=17},{G=55},{TG=64.3},{VD=14},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
BG
[mm]
E
[mm]
F
[mm]
EE
(BSP)
[Inch]
J
[mm]
KB
[mm]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
PJ
[mm]
RT
(Metric)
ⁿ/ₐ
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
A3025A0001C31/P11
To ISO 6020/2 standards
31
25
12
-
-
14
-
24
9
5
8
40
10
1/4''
35
7
M10x1.25
-
-
-
54
M5x0.8
28.3
6
50
114
1.20
A3025D0001C31/P11
To ISO 6020/2 standards
31
25
18
-
-
18
-
30
14
5
8
40
10
1/4''
35
7
M14x1.5
-
-
-
54
M5x0.8
28.3
6
50
114
1.20
A3032B0001C31/P11
To ISO 6020/2 standards
31
32
14
-
-
16
-
26
11
5
9
45
10
1/4''
36
9
M12x1.25
-
-
-
57
M6x1
33.2
12
60
128
1.60
A3032D0001C31/P11
To ISO 6020/2 standards
31
32
18
-
-
18
-
30
14
5
9
45
10
1/4''
36
9
M14x1.5
-
-
-
57
M6x1
33.2
6
60
128
1.60
A3032F0001C31/P11
To ISO 6020/2 standards
31
32
22
-
-
22
-
34
17
5
9
45
10
1/4''
36
9
M16x1.5
-
-
-
57
M6x1
33.2
12
60
128
1.60
A3040D0001C31/P11
To ISO 6020/2 standards
31
40
18
-
-
18
-
30
14
-
12
60
10
3/8''
45
13
M14x1.5
-
-
-
74
M8x1.25
41.7
6
62
153
3.70
A3040F0001C31/P11
To ISO 6020/2 standards
31
40
22
-
-
22
-
34
17
-
12
60
10
3/8''
45
13
M16x1.5
-
-
-
74
M8x1.25
41.7
12
62
153
3.70
A3040H0001C31/P11
To ISO 6020/2 standards
31
40
28
-
-
28
-
42
22
-
12
60
10
3/8''
45
13
M20x1.5
-
-
-
74
M8x1.25
41.7
10
62
153
3.80
A3050F0001C31/P11
To ISO 6020/2 standards
31
50
22
-
-
22
-
34
17
-
18
75
15
1/2''
45
17
M16x1.5
-
-
-
76
M12x1.75
52.3
7
68
159
5.90
A3050H0001C31/P11
To ISO 6020/2 standards
31
50
28
-
-
28
-
42
22
-
18
75
15
1/2''
45
17
M20x1.5
-
-
-
76
M12x1.75
52.3
7
68
159
6.00
A3050L0001C31/P11
To ISO 6020/2 standards
31
50
36
-
-
36
-
50
30
-
18
75
15
1/2''
45
17
M27x2
-
-
-
76
M12x1.75
52.3
10
68
159
6.10
A3063H0001C31/P11
To ISO 6020/2 standards
31
63
28
-
-
28
-
42
22
-
18
90
15
1/2''
45
17
M20x1.5
-
-
-
80
M12x1.75
64.3
7
71
168
8.50
A3063L0001C31/P11
To ISO 6020/2 standards
31
63
36
-
-
36
-
50
30
-
18
90
15
1/2''
45
17
M27x2
-
-
-
80
M12x1.75
64.3
10
71
168
8.60
A3063M0001C31/P11
To ISO 6020/2 standards
31
63
45
-
-
45
-
60
36
-
18
90
15
1/2''
45
17
M33x2
-
-
-
80
M12x1.75
64.3
14
71
168
8.70
A3080L0001C31/P11
To ISO 6020/2 standards
31
80
36
-
-
36
-
50
30
-
24
114
20
3/4''
52
22
M27x2
-
-
-
93
M16x2
82.7
5
77
190
16.00
A3080M0001C31/P11
To ISO 6020/2 standards
31
80
45
-
-
45
-
60
36
-
24
114
20
3/4''
52
22
M33x2
-
-
-
93
M16x2
82.7
9
77
190
16.20
A3080P0001C31/P11
To ISO 6020/2 standards
31
80
56
-
-
56
-
72
50
-
24
114
20
3/4''
52
22
M42x2
-
-
-
93
M16x2
82.7
9
77
190
16.30
A3100M0001C31/P11
To ISO 6020/2 standards
31
100
45
-
-
45
-
60
36
-
24
126
22
3/4''
55
22
M33x2
-
-
-
101
M16x2
96.9
7
82
203
22.00
A3100P0001C31/P11
To ISO 6020/2 standards
31
100
56
-
-
56
-
72
50
-
24
126
22
3/4''
55
22
M42x2
-
-
-
101
M16x2
96.9
7
82
203
22.50
A3100R0001C31/P11
To ISO 6020/2 standards
31
100
70
-
-
63
-
88
60
-
24
126
22
3/4''
55
22
M48x2
-
-
-
101
M16x2
96.9
10
82
203
23.00
A3125P0001C31/P11
To ISO 6020/2 standards
31
125
56
-
-
56
-
72
50
-
27
164
22
1''
71
28
M42x2
-
-
-
117
M22x2.5
125.9
6
86
232
41.50
A3125R0001C31/P11
To ISO 6020/2 standards
31
125
70
-
-
63
-
88
60
-
27
164
22
1''
71
28
M48x2
-
-
-
117
M22x2.5
125.9
10
86
232
42.50
A3125T0001C31/P11
To ISO 6020/2 standards
31
125
90
-
-
85
-
108
75
-
27
164
22
1''
71
28
M64x3
-
-
-
117
M22x2.5
125.9
10
86
232
44.00
A3160R0001C31/P11
To ISO 6020/2 standards
31
160
70
-
-
63
-
88
60
-
32
198
25
1''
63
34
M48x2
-
-
-
130
M27x3
154.9
7
86
245
69.00
A3160T0001C31/P11
To ISO 6020/2 standards
31
160
90
-
-
85
-
108
80
-
32
198
25
1''
63
34
M64x3
-
-
-
130
M27x3
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表