目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Connector
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/connector.prj},{NB=02990030000003},{CODICE=02990030000003},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODICE
Code
ⁿ/ₐ
02990030000003
02990030000003
02990030000001
02990030000001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - N...
DIM
26.09.2017
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - N...
DIM
26.09.2017
Rod eye with spherical bearing
CMB Cilindri
19.10.2021
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
NC.010.00.00200...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
SE 711 EDL - Die buttons with start hole, ISO 8977A
Märkische Stanz-Partner
31.08.2021
TH350 - Spring Plungers, long design
Märkische Stanz-Partner
02.06.2020
TH380 - Clamping threaded shank similar to DIN 9859, Form CE
Märkische Stanz-Partner
02.06.2020
FS 353/358 - Leader pin bushings with collar, ball bearing, M-Line
Märkische Stanz-Partner
02.06.2020
TH60R - PowerPoint Universal, Swivel Lifting Rings with eye connection
Märkische Stanz-Partner
02.06.2020
FS 424 VI - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
FS 460 - Leader pin bushings with self lubricating graphite plugs
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0467 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表