RA44 - Bulkhead Connector
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra4420-20bulkhead20connector.prj},{NB=5340001},{SHA256=Nt+7aIGsM2NBQm2deXa/hYoye/O74TDArFhRK9EXDHM=},{INAME=05340001},{NAME=05340001},{NNCUSTOM=RA44},{NTCUSTOM=Bulkhead Connector},{NBCUSTOM=5340001},{LINACUSTOM=5340001},{STEPFILE=5340001},{PNGFILE=RA44},{DWGFILE=RA44},{CODE=5340001},{TYPE=RA44 00 18},{MAT=Brass Nickel Plated},{D1=G1/8},{D2=M16x1,5},{L1=14.0},{L1IN=.551},{L2=18},{L2IN=.709},{L3=8},{L3IN=.315},{CH1=19},{CH2=22},{G=28.0},{OZ=.988},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5340000
5340000
RA44 00 M5
Brass Nickel Plated
M5x0,5
M10x1
10.5
.413
14
.551
6
.236
14
14
12.0
.423
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5340001
5340001
RA44 00 18
Brass Nickel Plated
G1/8
M16x1,5
14.0
.551
18
.709
8
.315
19
22
28.0
.988
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5340002
5340002
RA44 00 14
Brass Nickel Plated
G1/4
M20x1,5
20.0
.787
24
.945
13
.512
24
27
54.8
1.933
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5340003
5340003
RA44 00 38
Brass Nickel Plated
G3/8
M26x1,5
21.0
.827
26
1.024
13
.512
30
32
91.0
3.210
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5340004
5340004
RA44 00 12
Brass Nickel Plated
G1/2
M28x1,5
27.0
1.063
33
1.299
19
.748
32
36
113.5
4.004
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表