RA19 - Parallel plug
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1920-20parallel20plug.prj},{NB=05090002},{SHA256=oxzw3/hqY31WycI3NLLKNU+yv6xhZ6sWKQ0HSPrwAbM=},{INAME=05090002},{NAME=05090002},{NNCUSTOM=RA19},{NTCUSTOM=Parallel plug},{NBCUSTOM=05090002},{LINACUSTOM=05090002},{STEPFILE=05090002},{PNGFILE=RA19},{DWGFILE=RA19},{CODE=05090002},{TYPE=RA19 00 14},{MAT=Brass Nickel Plated},{D1=G1/4},{L1=8},{L1IN=.315},{L2=12.5},{L2IN=.492},{CH=17},{G=13.9},{OZ=.490},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05090000
05090000
RA19 00 M5
Brass Nickel Plated
M5x0,8
4
.157
7.0
.276
8
2
.071
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05090001
05090001
RA19 00 18
Brass Nickel Plated
G1/8
6
.236
10.0
.394
14
7.5
.265
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05090002
05090002
RA19 00 14
Brass Nickel Plated
G1/4
8
.315
12.5
.492
17
13.9
.490
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05090003
05090003
RA19 00 38
Brass Nickel Plated
G3/8
9
.354
13.5
.531
19
18
.635
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05090004
05090004
RA19 00 12
Brass Nickel Plated
G1/2
10
.394
15.5
.610
24
31
1.093
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05090005
05090005
RA19 00 34
Brass Nickel Plated
G3/4
11
.433
16.5
.650
30
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05090006
05090006
RA19 00 1
Brass Nickel Plated
G1"
13
.512
19.0
.748
38
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表