RA18 - Reduction joint piece
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1820-20reduction20joint20piece.prj},{NB=05080103},{SHA256=Vq1C4h8Z4LkaMspGxzAEv6CUXHXATz4QBKhBR8kJ394=},{INAME=05080103},{NAME=05080103},{NNCUSTOM=RA18},{NTCUSTOM=Reduction joint piece},{NBCUSTOM=05080103},{LINACUSTOM=05080103},{STEPFILE=05080103},{PNGFILE=RA18},{DWGFILE=RA18},{CODE=05080103},{TIPO=RA18 18 38},{MAT=Brass Nickel Plated},{D1=G1/8},{D2=G3/8},{L1=20.0},{L1IN=.787},{CH=22},{G=36},{OZ=1.270},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05080001
05080001
RA18 M5 18
Brass Nickel Plated
M5x0,8
G1/8
13.5
.531
14
10
.353
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05080102
05080102
RA18 18 14
Brass Nickel Plated
G1/8
G1/4
19.0
.748
17
18
.635
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05080103
05080103
RA18 18 38
Brass Nickel Plated
G1/8
G3/8
20.0
.787
22
36
1.270
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05080203
05080203
RA18 14 38
Brass Nickel Plated
G1/4
G3/8
22.5
.886
22
41
1.446
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05080204
05080204
RA18 14 12
Brass Nickel Plated
G1/4
G1/2
26.0
1.024
24
46
1.623
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05080304
05080304
RA18 38 12
Brass Nickel Plated
G3/8
G1/2
26.0
1.024
24
35.5
1.252
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05080405
05080405
RA18 12 34
Brass Nickel Plated
G1/2
G3/4
30.0
1.181
32
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表