AP15 - Taper Swivelling Elbow Fitting, male
C Matic
Category Fittings
Push-in Fittings
AP Line - Mix Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ap_line_mix_push-in_fittings/ap15.prj},{NB=AP050043},{CODE=AP050043},{TYPE=AP15 08 38},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=R3/8},{D2=14},{D2IN=.551},{D3=20},{D3IN=.787},{L1=11,5},{L1IN=.453},{L2=27},{L2IN=1.063},{L3=23},{L3IN=.906},{CH=18},{G=39,2},{GOZ=1.383},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=AP050043},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\cmatic_3\\AP15\\AP15.csv},{NNCUSTOM=AP15},{NTCUSTOM=Taper Swivelling Elbow Fitting, male},{LINACUSTOM=AP050043},{STEPFILE=AP050043},{PNGFILE=AP15},{DWGFILE=AP15},{PRJNAME=AP15},{MYDOCPATH=AP15},{MYDOCNAME=AP15/Taper Swivelling Elbow Fitting, male}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AP050011
AP050011
AP15 04 18
Brass Nickel Plated
4
R1/8
9,1
.358
11,2
.441
7,5
.295
17,85
.703
19,5
.768
10
10,8
.381
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050012
AP050012
AP15 04 14
Brass Nickel Plated
4
R1/4
9,1
.358
15,5
.610
11
.433
24,2
.953
19,5
.768
14
20,9
.737
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050031
AP050031
AP15 06 18
Brass Nickel Plated
6
R1/8
12
.472
14,5
.571
7,5
.295
20,2
.795
22
.866
13
19,4
.684
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050032
AP050032
AP15 06 14
Brass Nickel Plated
6
R1/4
12
.472
15,5
.610
11
.433
24,2
.953
22
.866
14
23,9
.843
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050033
AP050033
AP15 06 38
Brass Nickel Plated
6
R3/8
12
.472
20
.787
11,5
.453
25,2
.992
22
.866
18
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050041
AP050041
AP15 08 18
Brass Nickel Plated
8
R1/8
14
.551
14,5
.571
7,5
.295
20
.787
22,5
.886
13
23
.811
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050042
AP050042
AP15 08 14
Brass Nickel Plated
8
R1/4
14
.551
15,5
.610
11
.433
24
.945
22,5
.886
14
26,4
.931
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050043
AP050043
AP15 08 38
Brass Nickel Plated
8
R3/8
14
.551
20
.787
11,5
.453
27
1.063
23
.906
18
39,2
1.383
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050044
AP050044
AP15 08 12
Brass Nickel Plated
8
R1/2
14
.551
24,5
.965
14
.551
31
1.220
23
.906
22
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050051
AP050051
AP15 10 18
Brass Nickel Plated
10
R1/8
16
.630
20
.787
7,5
.295
26,5
1.043
23
.906
16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050052
AP050052
AP15 10 14
Brass Nickel Plated
10
R1/4
16
.630
20
.787
11
.433
26,5
1.043
26
1.024
18
38,6
1.362
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050053
AP050053
AP15 10 38
Brass Nickel Plated
10
R3/8
16
.630
20
.787
11,5
.453
27
1.063
26
1.024
18
41
1.446
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050054
AP050054
AP15 10 12
Brass Nickel Plated
10
R1/2
16
.630
24,5
.965
14
.551
31
1.220
26
1.024
22
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050062
AP050062
AP15 12 14
Brass Nickel Plated
12
R1/4
19
.748
22,5
.886
11
.433
30
1.181
28,5
1.122
20
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050063
AP050063
AP15 12 38
Brass Nickel Plated
12
R3/8
19
.748
22,5
.886
11,5
.453
30,5
1.201
28,5
1.122
20
61,8
2.180
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP050064
AP050064
AP15 12 12
Brass Nickel Plated
12
R1/2
19
.748
24,5
.965
14
.551
33,5
1.319
28,5
1.122
22
71,5
2.522
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AP - SAE flange locking plate | SAE 3000/ISO 6162-1
Parker
29.02.2024
AP - Ejector Pin Form A Soft
DMS Diemould (UK)
28.06.2017
AP-11 Plate Angle Precision - Precision Angle Plates
Essentra Components
11.08.2014
AP
NIDEC COMPONENTS
02.10.2015
AP13 - Female Straight
C Matic
11.03.2021
AP-30 Flutedfor Use on Inch and Metric Hex Head Bolts - Knob Five-Lobe Ther...
Essentra Components
30.07.2014
AP_T5500
Comepi
08.05.2024
AP27 - Bulkhead Union
C Matic
11.03.2021
AP - Blind Rivets
SFS
20.02.2024
AP C - Components, DIN 3015, part 2, weld plate
Parker
29.02.2024
AP_T80
Comepi
08.05.2024
AP_T10
Comepi
08.05.2024
AP500 - Single Stage Compact Regulator
SMC Corporation
02.02.2022
AP_R002
Comepi
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表