目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
With switch SMG-HP1 - 複動單側活塞桿型
CKD
高耐久元件 HP系列
空压气缸
Long life
SMG-HP1(长寿命)
Powered by
CAD模型選擇
{ckd_cn/hp_series/air_cylinders/long_life/smg_series/smg_ws_asmtab_new.prj},{NB=SMG-L-16-5-K0H-R-HP1 (0)_new},{MODEL=SMG-L},{BORE=16},{PTT=},{STROKE=5},{SWM=K0},{SLD=H},{LWL=},{SWP=R},{POS=0},{PDF=smg6.pdf},{INFOTEXT=Dimensions},{A=12.5},{B=8.0},{C=11.0},{D=11.5},{EE=M5},{F=20},{G=32},{H1=16.5},{HH=M4 depth 6},{J=4.5},{KA=7.5 depth 6.5},{KK=M5},{MM=6},{MN=5},{N=7},{R=4},{RA=2},{S=12},{T=3.2},{U=25},{W=14},{XF=16},{HD1X=24.5},{HD2X=5.5},{RDX=15.5},{Y1=2.5},{E1=0.0},{E2=0.5},{PPATH=../../../../cylinder/space_saving_cylinder/smg_series/smg/smg_parts/smg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
機種型號
ⁿ/ₐ
BORE
孔徑
[mm]
A
[mm]
B
[mm]
C
Cover
[mm]
D
[mm]
EE
ねじ
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
HH
ねじ
ⁿ/ₐ
J
[mm]
KA
ⁿ/ₐ
KK
ⁿ/ₐ
MM
[mm]
MN
Model No.
[mm]
N
[mm]
R
[mm]
RA
[mm]
S
[mm]
T
[mm]
U
[mm]
W
[mm]
XF
[mm]
LL
[mm]
X
[mm]
E
[mm]
HD1
[mm]
HD2
[mm]
RD
[mm]
Y
[mm]
SMG-L-6-5-K0H-R-HP1
SMG-L
6
-
5.5
7.0
10.0
M5
13
22
15.0
M3 深度5
3.2
6深度4.8
M3
3
-
7
-
-
7
1.8
17
10
13
33
46
0.5
20.0
1.0
13.0
7
SMG-L-10-5-K0H-R-HP1
SMG-L
10
-
7.0
10.0
10.0
M5
15
24
16.5
M3 深度5
3.2
6深度5
M4
4
-
7
-
-
9
2.4
18
11
16
36
52
0.5
23.5
4.5
12.5
3.5
SMG-L-16-5-K0H-R-HP1
SMG-L
16
12.5
8.0
11.0
11.5
M5
20
32
16.5
M4 深度6
4.5
7.5深度6.5
M5
6
5
7
4
2
12
3.2
25
14
16
40
56
0.0
24.5
5.5
15.5
2.5
SMG-L-20-5-K0H-R-HP1
SMG-L
20
14
10.0
12.0
12.5
M5
26
40
19.0
M5 深度8
5.5
9深度8
M6
8
6
9
9
4.5
16
3.6
30
16
19
46
65
0.0
27.0
8.0
19.0
0
SMG-L-25-5-K0H-R-HP1
SMG-L
25
18
13.0
15.5
13.0
M5
32
50
21.5
M5 深度8
5.5
9深度9
M8
10
8
10
9
4.5
20
5.0
38
20
23
50
73
0.0
29.0
10.0
21.0
-2
SMG-L-32-5-K0H-R-HP1
SMG-L
32
22
17.0
19.5
12.5
Rc1/8
40
62
23.0
M6 深度9
6.6
11深度11.5
M10x1.25
12
10
11
13.5
4.5
24
6.0
48
24
27
52
79
0.0
30.5
11.5
21.5
-3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4KA1 連座用電磁閥單體
CKD
12.07.2023
Discontinued Product : CA2/CDA2 - Air Cylinder/Standard: Double Acting Sing...
SMC
28.09.2023
M3KA_M4KA-SUB-BASE-KIT - 多連底座板套件
CKD
21.08.2023
RB500
CKD
13.07.2023
M4KA-MP-KIT - 蓋板套件
CKD
12.07.2023
CH2E/CH2F/CH2G/CH2H - JIS Standard Hydraulic Cylinder Double Acting Single ...
SMC
28.09.2023
With switch SSD2-L-HP1 - 複動單側活塞桿型
CKD
02.09.2021
With switch STM-M/B-HP1
CKD
02.09.2021
With switch MSD- L-HP1
CKD
02.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表