目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CMK2 Rod eye (I) - CMK2 Series common accessory
CKD
高耐久元件 HP系列
空压气缸
Environmental resistance
CMK2-G-HP1 (耐环境)
Powered by
CAD模型選擇
{ckd_cn/hp_series/air_cylinders/environmental_resistance/cmk2_env/cmk2_rod_eye.prj},{NB=M1-I-30-25},{TYPE=M1-I-30},{BORE=25},{AA=16},{CA=36},{CD=12},{CH=25},{EW=10},{KK=M10 x 1.25},{KKD=10},{KKN=1.250},{MA=16},{MC=12},{MASS=106},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable tube inner diameter
[mm]
AA
[mm]
CA
[mm]
CD
[mm]
CH
[mm]
EW
[mm]
KK
Thread
ⁿ/ₐ
MA
[mm]
MC
[mm]
MASS
Weight
[g]
M1-I-20
M1-I-20
20
14
30
10
19
8
M8 x 1.0
13
10
60
M1-I-30
M1-I-30
25
16
36
12
25
10
M10 x 1.25
16
12
106
M1-I-30
M1-I-30
32
16
36
12
25
10
M10 x 1.25
16
12
106
M1-I-40
M1-I-40
40
14
36
12
25
10
M12 x 1.5
16
12
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表