目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ付 HRL-1
CKD
空壓氣缸
模組元件
混合型機械手臂 HRL
Powered by
CAD模型選擇
{ckd_cn/cylinder/modular_unit/hr_series/hrl_1_ws_asmtab.prj},{NB=HRL-1-15-50-T0H-R (0)},{A1X=96.4},{A2X=151.4},{AA=12},{AB=9},{AC=6.0},{AD=25},{AF1=61.2},{AF2=88.7},{AG=50},{AH=8},{AI=1},{AJ=1},{AK=10.5},{AL=9.5},{AM=8},{AN=37.0},{B=130},{C1X=18.2},{C2X=45.7},{D=60},{E=52},{F=7},{G=94},{H=30},{I=23},{J=45},{K=60},{L=120},{M=25},{N=44},{S=38},{SQ=38.1},{T=16},{U=120},{V=38},{X=38},{Y1=76.2},{Y2=96.2},{Z1=154},{Z2=209},{AX1=90},{BX1=130},{CX1=70},{DX1=100},{EX1=7},{FX1=35},{GX1=6},{H1X=99.2},{H2X=154.2},{IX1=79},{J1X=21.0},{J2X=48.5},{BORE=32},{TYPE=HRL-1},{LC=15: 15kg},{INFOTEXT=Product Info },{AE=M5},{O=M5},{P=Rc 1/8},{Q=75},{R=6},{W=M5},{CYL=SCM-00-32D},{MS=00},{CUS=D},{BS=},{STROKE=50},{PLM=},{SWM=T0},{SLD=H},{LWL=},{SWP=R},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
タイプ
ⁿ/ₐ
LC
負載容量(垂直)
ⁿ/ₐ
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
ⁿ/ₐ
AF
[mm]
AG
[mm]
AH
+0.03/0
[mm]
AI
[mm]
AJ
[mm]
AK
[mm]
AL
[mm]
AM
[mm]
AN
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
ⁿ/ₐ
P
ⁿ/ₐ
Q
[mm]
R
[mm]
S
[mm]
SQ
[mm]
T
[mm]
U
[mm]
V
[mm]
W
ⁿ/ₐ
X
[mm]
Y
[mm]
Z
[mm]
A1
[mm]
B1
[mm]
C1
[mm]
D1
[mm]
E1
[mm]
F1
[mm]
G1
[mm]
H1
[mm]
I1
[mm]
J1
[mm]
HRL-1-05-50-T0H-R
HRL-1
05:5kg
96.4
12
9
6.0
25
M5
61.2
50
8
1
1
10.5
9.5
8
37.0
110
18.2
60
44
6
80
30
23
45
50
100
25
44
M5
Rc 1/8
65
6
26
30.0
13
100
32
M5
38
74.2
154
-
-
-
-
-
-
-
-
-
-
HRL-1-10-50-T0H-R
HRL-1
10:10kg
96.4
12
9
6.0
25
M5
61.2
50
8
1
1
10.5
9.5
8
37.0
110
18.2
60
44
6
80
30
23
45
50
100
25
44
M5
Rc 1/8
65
6
31
35.0
13
100
32
M5
38
74.2
154
-
-
-
-
-
-
-
-
-
-
HRL-1-15-50-T0H-R
HRL-1
15:15kg
96.4
12
9
6.0
25
M5
61.2
50
8
1
1
10.5
9.5
8
37.0
130
18.2
60
52
7
94
30
23
45
60
120
25
44
M5
Rc 1/8
75
6
38
38.1
16
120
38
M5
38
76.2
154
-
-
-
-
-
-
-
-
-
-
HRL-1-15H-50-T0H-R
HRL-1
15H:15kg
96.4
12
9
6.0
25
M5
61.2
50
8
1
1
10.5
9.5
8
37.0
130
18.2
60
52
7
94
30
23
45
60
120
25
44
M5
Rc 1/8
75
6
38
38.1
20
120
38
M5
38
76.2
154
-
-
-
-
-
-
-
-
-
-
HRL-1-25-50-T0H-R
HRL-1
25:25kg
154.0
16
14
8.0
45
M8
79.0
100
10
5
5
20.0
15.0
40
68.0
202
37.0
80
90
11
150
30
55
80
100
200
45
75
M8
Rc 1/8
-
-
47
51.0
20
190
75
-
52
86.0
252
-
-
-
-
-
-
-
-
-
-
HRL-1-50-50-T0H-R
HRL-1
50:50kg
154.0
19
14
9.5
45
M8
82.0
100
10
5
5
20.0
15.0
40
68.0
202
37.0
80
90
11
150
30
55
80
100
200
45
75
M8
Rc 1/4
-
-
58
60.0
25
190
75
-
55
98.0
255
-
-
-
-
-
-
-
-
-
-
HRL-1-65-50-T0H-R
HRL-1
65:65kg
154.0
19
14
9.5
45
M8
82.0
100
10
5
2
20.0
15.0
40
68.0
202
37.0
80
90
11
150
30
55
80
100
200
45
75
M8
Rc 1/4
-
-
72
72.1
30
190
78
-
55
98.0
255
-
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表