目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCS2 - Rod clevis (Y)
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCS2
SCS2-H - 複動/低油壓型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scs2_series_common/scs2-h/scs2_y.prj},{NB=SCS2-160-Y},{MN=SCS2-160-Y},{BORE=160},{AB=60},{CA=105},{CB=40},{CD=32},{D=55},{E=63.5},{KK=M36X1.5},{KKM=36},{KKP=1.5},{MB=45},{RR=35.0},{UB=80},{PINA=92},{PINB=82.7},{PINC=1.65},{PINCD=32},{PIND=30.3},{H=28.000},{H1=12.000},{WEIGHT=2.55},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
[mm]
AB
[mm]
CA
[mm]
CB
[mm]
CD
[mm]
D
[mm]
E
[mm]
KK
ⁿ/ₐ
MB
[mm]
RR
[mm]
UB
[mm]
WEIGHT
Weight
[kg]
SCS2-125-Y
SCS2-125-Y
125
50
85
32
25
46
53.1
M30X1.5
35
27.5
64
1.30
SCS2-140-Y
SCS2-140-Y
140
50
90
36
28
46
53.1
M30X1.5
40
30.0
72
1.65
SCS2-160-Y
SCS2-160-Y
160
60
105
40
32
55
63.5
M36X1.5
45
35.0
80
2.55
SCS2-180-Y
SCS2-180-Y
180
65
115
50
40
60
69.3
M40X1.5
50
42.5
100
4.40
SCS2-200-Y
SCS2-200-Y
200
75
125
50
40
70
80.8
M45X1.5
50
42.5
100
4.85
SCS2-250-Y
SCS2-250-Y
250
88
150
63
50
85
98.1
M56X2
62
52.5
126
7.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表