目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCM-B2 Clevis bracket (B2)
CKD
空壓氣缸
一般型氣缸
微型氣缸 SCM
SCM-複動/單側活塞桿型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scm_series/scm/scm_clevis_bracket_b2.prj},{NB=SCM-B2-32},{MN=SCM-B2-32},{BORE=32},{CD=10},{CG=48},{CH=28},{CM=40},{CN=17},{CP=35},{CR=49.4},{CS=22},{CT=4.5},{CV=6.6},{CW=10},{R=15},{TM=53.4},{G=166},{VERS=1},{R1X=2.0},{R2X=6.5},{LX=1.960},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore size
[mm]
CD
[mm]
CG
[mm]
CH
[mm]
CM
[mm]
CN
[mm]
CP
[mm]
CR
[mm]
CS
[mm]
CT
[mm]
CV
[mm]
CW
[mm]
R
[mm]
TM
[mm]
G
Weight
[g]
R1X
[mm]
R2X
[mm]
LX
[mm]
SCM-B2-20
SCM-B2-20
20
8
42
28
29
13
25
35.8
16
3.2
5.5
10
11
38.0
72
1.5
4.7
1.540
SCM-B2-25
SCM-B2-25
25
10
42
28
33
15
30
39.8
20
3.2
5.5
10
13
42.0
90
1.5
4.7
1.540
SCM-B2-32
SCM-B2-32
32
10
48
28
40
17
35
49.4
22
4.5
6.6
10
15
53.4
166
2.0
6.5
1.960
SCM-B2-40
SCM-B2-40
40
10
56
30
49
21
40
58.4
30
4.5
6.6
10
18
64.4
239
2.0
6.5
1.960
SCM-B2-50
SCM-B2-50
50
14
64
36
60
24
50
72.4
36
6.0
9.0
20
20
78.8
417
3.0
9.0
2.800
SCM-B2-63
SCM-B2-63
63
14
74
46
74
26
60
90.4
46
7.5
11.0
20
22
96.6
754
8.0
16.0
5.290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表