目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
ULK TA, TB - Brake cylinder (medium bore size), double acting single rod type
CKD
空壓氣缸
附煞車、附鎖定氣缸
煞車缸 ULKP・ULK
ULK-複動型
Powered by
CAD模型選擇
{ckd_cn/cylinder/brake_cylinder/ulkp_ulk/ulk/ulk_trunnion.prj},{NB=M1-TA-30-(25)},{TYPE=M1-TA-30},{BORE=25},{MBD=26.000},{TB=5.5},{TD=10},{TE=11},{TF=17.5},{TG=157.5},{TH=39},{TL=12.0},{TM=40},{TN=64},{TR=80},{TS=100},{SWX=35.000},{R1X=18.500},{H1X=20.500},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
BORE
Bore size
[mm]
TB
[mm]
TD
[mm]
TE
[mm]
TF
[mm]
TG
[mm]
TH
[mm]
TL
[mm]
TM
[mm]
TN
[mm]
TR
[mm]
TS
[mm]
M1-TA-20
M1-TA-20
20
4.5
8
9
19.5
142.5
29
8.0
30
46
70
90
M1-TA-30
M1-TA-30
25
5.5
10
11
17.5
157.5
39
12.0
40
64
80
100
M1-TA-30
M1-TA-30
32
5.5
10
11
17.5
157.5
39
12.0
40
64
80
100
M1-TA-40
M1-TA-40
40
5.5
10
11
17.5
168.5
44
9.5
53
72
93
113
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表