目錄: Choice Mold
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Choice Mold
JB - JIS Metric Ejector Blades
Choice Mold
Ejector Blades
Powered by
CAD模型選擇
{choicemold/ejector_blades/jb.prj},{NB=JB7076008},{CN=JB7076008},{A=7.0},{B=11},{C=6},{W=6.0},{T=0.8},{S=70},{F=105},{L=175}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Pin Dia
[mm]
B
Head Dia
[mm]
C
Head Thick
[mm]
W
Blade Width
[mm]
T
Blade Thick
[mm]
S
Shank Length
[mm]
F
Blade Length
[mm]
L
Overall Length
[mm]
JB2041204
JB2041204
2.0
5
4
1.2
0.4
40
85
125
JB2051204
JB2051204
2.0
5
4
1.2
0.4
50
75
125
JB2041504
JB2041504
2.0
5
4
1.0
0.4
40
85
125
JB2051504
JB2051504
2.0
5
4
1.0
0.4
50
75
125
JB2041505
JB2041505
2.0
5
4
1.0
0.5
40
85
125
JB2051505
JB2051505
2.0
5
4
1.0
0.5
50
75
125
JB2542004
JB2542004
2.5
6
4
2.0
0.4
40
85
125
JB2552004
JB2552004
2.5
6
4
2.0
0.4
50
75
125
JB2542005
JB2542005
2.5
6
4
2.0
0.5
40
85
125
JB2552005
JB2552005
2.5
6
4
2.0
0.5
50
75
125
JB2542006
JB2542006
2.5
6
4
2.0
0.6
40
85
125
JB2552006
JB2552006
2.5
6
4
2.0
0.6
50
75
125
JB3543006
JB3543006
3.5
7
4
3.0
0.6
40
85
125
JB3553006
JB3553006
3.5
7
4
3.0
0.6
50
75
125
JB3563006
JB3563006
3.5
7
4
3.0
0.6
60
90
150
JB3543008
JB3543008
3.5
7
4
3.0
0.8
40
85
125
JB3553008
JB3553008
3.5
7
4
3.0
0.8
50
75
125
JB3563008
JB3563008
3.5
7
4
3.0
0.8
60
90
150
JB3543010
JB3543010
3.5
7
4
3.0
1.0
40
85
125
JB3553010
JB3553010
3.5
7
4
3.0
1.0
50
75
125
JB3563010
JB3563010
3.5
7
4
3.0
1.0
60
90
150
JB3543012
JB3543012
3.5
7
4
3.0
1.2
40
85
125
JB3553012
JB3553012
3.5
7
4
3.0
1.2
50
75
125
JB3563012
JB3563012
3.5
7
4
3.0
1.2
60
90
150
JB4043006
JB4043006
4.0
8
6
3.0
0.6
40
85
125
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表