目錄: Choice Mold
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Choice Mold
PA - Side Locks PA
Choice Mold
Alignment Locks
Powered by
CAD模型選擇
{choicemold/alignment_locks/pa_asmtab.prj},{NB=PA1250},{CN=PA1250},{CN1=PA1250},{W=1.250},{T=0.500},{A=0.500},{B=0.875},{D=0.660},{HEIGHT=2.000},{E1=0.250},{E2=0.750},{F=1.125},{R=0.187},{SHCS=8-32 x 5/8},{NOMDIA=0.1640},{MSIZE=8\" x 12\" - 11\" x 14\"},{PPATH=pa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
W
[Inch]
T
[Inch]
A
[Inch]
B
[Inch]
D
[Inch]
HEIGHT
Overall Height
[Inch]
E1
[Inch]
E2
[Inch]
F
[Inch]
R
[Inch]
SHCS
SHCS (4)
ⁿ/ₐ
MSIZE
Mold Size
ⁿ/ₐ
PA1000
PA1000
1.000
0.375
0.500
0.875
0.530
2.000
0.250
0.500
1.125
0.187
10-32 x 1/2
8" x 8" - 8" x 12"
PA1250
PA1250
1.250
0.500
0.500
0.875
0.660
2.000
0.250
0.750
1.125
0.187
8-32 x 5/8
8" x 12" - 11" x 14"
PA1500
PA1500
1.500
0.500
0.563
0.875
0.560
1.750
0.250
1.000
0.875
0.187
8-32 x 5/8
8" x 12" - 11" x 14"
PA2000
PA2000
2.000
0.500
0.750
0.875
0.660
2.250
0.312
1.375
1.375
0.250
10-32 x 5/8
8" x 12" - 11" x 14"
PA3000
PA3000
3.000
0.750
1.250
0.875
1.130
2.750
0.375
2.250
1.875
0.250
1/4-20 x 1
11" x 14" - 14" x 18"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表