目錄: Choice Mold
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Choice Mold
MSL - Metric Side Locks
Choice Mold
Alignment Locks
Powered by
CAD模型選擇
{choicemold/alignment_locks/msl_asmtab.prj},{NB=MSL16X50},{CN=MSL16X50},{CN1=MSL16X50},{W=50},{T=16},{A=17},{B=21.5},{D=12},{HEIGHT=43},{E1=11},{E2=34},{F=21.5},{R=5},{SHCS=M6-1.0 x 18},{NOMDIA=6.0000},{PPATH=msl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
W
[mm]
T
[mm]
A
[mm]
B
[mm]
D
[mm]
HEIGHT
Overall Height
[mm]
E1
[mm]
E2
[mm]
F
[mm]
R
Machine Radius
[mm]
SHCS
SHCS (4)
ⁿ/ₐ
MSL16X50
MSL16X50
50
16
17
21.5
12
43
11
34
21.5
5
M6-1.0 x 18
MSL19X75
MSL19X75
75
19
25
36.0
17
72
18
50
36.0
5
M10-1.5 x 20
MSL19X100
MSL19X100
100
19
35
45.0
23
90
22
70
45.0
5
M10-1.5 x 20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HC - Hard Core Pins
Choice Mold
21.01.2015
TL_R - Top Locks Internal
Choice Mold
21.01.2015
TL - Top Locks External
Choice Mold
21.01.2015
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
LSDM/LSDF - Stoppers for Ball Guides
Chinese Manufacturers
21.05.2014
LHGB/LHGBP - Guide Holders (Upper Guide Holders)
Chinese Manufacturers
21.05.2014
LHLB-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
CSP - Support Pillars
Choice Mold
21.01.2015
TWB - Water Baffles Turbo
Choice Mold
21.01.2015
EP - Nitrided Ejector Pins
Choice Mold
21.01.2015
BEF - Brass Extension Fittings
Choice Mold
21.01.2015
GB/T276-94 60000-LS - Rolling bearings-Deep groove ball bearings-Boundary d...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表