SCS - SCS
Chinese Manufacturers
威龙轴承
Powered by
CAD模型選擇
{chinese_manufacturers/zwl/scs.prj},{NB=SCS_KR47},{KR=KR47},{DD=47},{D1=20},{C=24},{B1=25.6},{B2=40.5},{B3=9},{G=M20x1.5},{LG=21},{M=8},{M1=4},{C1=0.8},{R=1.00},{G1=20.0},{G2=1.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
KR
[mm]
DD
[mm]
D1
[mm]
C
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
G
[mm]
LG
[mm]
M
[mm]
M1
[mm]
C1
[mm]
R
[mm]
SCS_KR22
KR22
22
10
12
13.2
23.0
0
M10x1
12
4
0
0.6
0.30
SCS_KR26
KR26
26
10
12
13.2
23.0
0
M10x1
12
4
0
0.6
0.30
SCS_KR30
KR30
30
12
14
15.2
25.0
6
M12x1.5
13
6
3
0.6
0.60
SCS_KR32
KR32
32
12
14
15.2
25.0
6
M12x1.5
13
6
3
0.6
0.60
SCS_KR35
KR35
35
16
18
19.6
32.5
8
M16x1.5
17
6
3
0.8
0.60
SCS_KR40
KR40
40
18
20
21.6
36.5
8
M18x1.5
19
6
3
0.8
1.00
SCS_KR47
KR47
47
20
24
25.6
40.5
9
M20x1.5
21
8
4
0.8
1.00
SCS_KR52
KR52
52
20
24
25.6
40.5
9
M20x1.5
21
8
4
0.8
1.00
SCS_KR19-10
KR19-10
19
10
11
12.0
22.0
0
M10x1
12
0
0
0.5
0.30
SCS_KR24-12
KR24-12
24
12
14
15.0
26.0
0
M12x1.5
14
0
0
0.5
0.30
SCS_KR32-14
KR32-14
32
14
17
18.0
30.0
7
M14x1.5
16
0
0
0.5
0.60
SCS_KR37-16
KR37-16
37
16
20
21.0
35.0
8
M16x1.5
18
0
0
0.5
1.00
SCS_KR42-20
KR42-20
42
20
22
24.0
41.0
10
M20x1.5
21
0
0
1.0
1.00
SCS_KR47-24
KR47-24
47
24
25
27.0
48.0
11
M24x1.5
25
0
0
1.0
1.00
SCS_KR58-30
KR58-30
58
30
32
34.0
59.0
14
M30x1.5
30
0
0
1.0
1.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表