ISO 4033 - Hexagon nuts, Type 2
Chinese Manufacturers
宇星螺帽
Powered by
CAD模型選擇
{chinese_manufacturers/yuxing/din_iso_4033.prj},{NB=Sechskantmutter ISO 4033 M12},{IDNR=},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{D2=16.600},{E=20.030},{M=12.000},{S=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
Hexagon nut ISO 4033 M5
5.000
4.134
0.800
6.900
8.790
5.100
8.000
Hexagon nut ISO 4033 M6
6.000
4.917
1.000
8.900
11.050
5.700
10.000
Hexagon nut ISO 4033 M8
8.000
6.647
1.250
11.600
14.380
7.500
13.000
Hexagon nut ISO 4033 M10
10.000
8.376
1.500
14.600
17.770
9.300
16.000
Hexagon nut ISO 4033 M12
12.000
10.106
1.750
16.600
20.030
12.000
18.000
Hexagon nut ISO 4033 M14
14.000
11.835
2.000
19.600
23.350
13.130
22.000
Hexagon nut ISO 4033 M16
16.000
13.835
2.000
22.500
26.750
16.400
24.000
Hexagon nut ISO 4033 M20
20.000
17.294
2.500
27.700
32.950
20.300
30.000
Hexagon nut ISO 4033 M24
24.000
20.752
3.000
33.200
39.550
23.900
36.000
Hexagon nut ISO 4033 M30
30.000
26.211
3.500
42.700
50.850
28.600
46.000
Hexagon nut ISO 4033 M36
36.000
31.670
4.000
51.100
60.790
34.700
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
GB/T 80-2007 - 内六角凹端紧定螺钉
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
GB 84-88 - 方头凹端紧定螺钉
Chinese Manufacturers
21.05.2014
KW - KW
Chinese Manufacturers
21.05.2014
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
DIN 982 - Prevailing torque type hexagon nuts with non-metalic insert, high...
Chinese Manufacturers
27.05.2014
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表