LHLC-50 - H-Type Lifters
Chinese Manufacturers
烟台元泰
Powered by
CAD模型選擇
{chinese_manufacturers/yuantai/lhlc-50.prj},{NB=LHLC-50X100-220-240},{CNSORDERNO=LHLC-50X100-220-240},{ID=50},{ST=100},{Y=201},{L=255},{P=220},{J=240},{JMIN=240}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
¶©¹º±àÂë
ⁿ/ₐ
ID
[mm]
ST
[mm]
Y
[mm]
L
[mm]
P
[mm]
JMIN
[mm]
LHLC-50X50-165-180
LHLC-50X50-165-180
50
50
151
205
165
180
LHLC-50X75-190-200
LHLC-50X75-190-200
50
75
176
230
190
200
LHLC-50X100-220-240
LHLC-50X100-220-240
50
100
201
255
220
240
LHLC-50X125-240-260
LHLC-50X125-240-260
50
125
226
280
240
260
LHLC-50X150-260-280
LHLC-50X150-260-280
50
150
251
305
260
280
LHLC-50X175-280-300
LHLC-50X175-280-300
50
175
276
330
280
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB816-88 - 侧面带孔圆螺母
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CAK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-2RZ - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB815-88 A - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表