LUPC - Cam Upper Plates
Chinese Manufacturers
武汉新特轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xinte/lupc.prj},{NB=LUPC-77x150-SP},{CNSORDERNO=LUPC-77x150-SP},{W=77.000},{LL=150.000},{T=35.000},{W1=27.000},{L1=50.000},{L2=0.000},{W2=52.000},{D=18.000},{QTY=3},{TYPE=A},{MA=SP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
LL
[mm]
T
[mm]
W1
[mm]
L1
Bolt Hole
[mm]
L2
Bolt Hole
[mm]
W2
Bolt Hole
[mm]
D
Bolt Hole
[mm]
QTY
Bolt Hole
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LUPC-52x150-SP
LUPC-52x150-SP
52.000
150.000
20.000
12.000
50.000
0.000
32.000
13.000
3
A
LUPC-52x200-SP
LUPC-52x200-SP
52.000
200.000
20.000
12.000
75.000
0.000
32.000
13.000
3
A
LUPC-52x250-SP
LUPC-52x250-SP
52.000
250.000
20.000
12.000
75.000
50.000
32.000
13.000
4
B
LUPC-72x150-SP
LUPC-72x150-SP
72.000
150.000
30.000
22.000
50.000
0.000
47.000
18.000
3
A
LUPC-72x200-SP
LUPC-72x200-SP
72.000
200.000
30.000
22.000
75.000
0.000
47.000
18.000
3
A
LUPC-72x250-SP
LUPC-72x250-SP
72.000
250.000
30.000
22.000
75.000
50.000
47.000
18.000
4
B
LUPC-77x150-SP
LUPC-77x150-SP
77.000
150.000
35.000
27.000
50.000
0.000
52.000
18.000
3
A
LUPC-77x200-SP
LUPC-77x200-SP
77.000
200.000
35.000
27.000
75.000
0.000
52.000
18.000
3
A
LUPC-77x250-SP
LUPC-77x250-SP
77.000
250.000
35.000
27.000
75.000
50.000
52.000
18.000
4
B
LUPC-82x150-SP
LUPC-82x150-SP
82.000
150.000
40.000
32.000
50.000
0.000
57.000
18.000
3
A
LUPC-82x200-SP
LUPC-82x200-SP
82.000
200.000
40.000
32.000
75.000
0.000
57.000
18.000
3
A
LUPC-82x250-SP
LUPC-82x250-SP
82.000
250.000
40.000
32.000
75.000
50.000
57.000
18.000
4
B
LUPC-105x150-SP
LUPC-105x150-SP
105.000
150.000
40.000
32.000
50.000
0.000
80.000
18.000
3
A
LUPC-105x200-SP
LUPC-105x200-SP
105.000
200.000
40.000
32.000
50.000
50.000
80.000
18.000
4
B
LUPC-105x250-SP
LUPC-105x250-SP
105.000
250.000
40.000
32.000
75.000
50.000
80.000
18.000
4
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表