LUP - Cam Upper Plates
Chinese Manufacturers
武汉新特轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xinte/lup.prj},{NB=LUP-85x200-SP},{CNSORDERNO=LUP-85x200-SP},{W=85.000},{LL=200.000},{T=28.000},{W1=30.000},{L1=25.000},{L2=75.000},{W2=60.000},{D=22.000},{QTY=3.000},{TYPE=B},{MA=SP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
LL
[mm]
T
[mm]
W1
[mm]
L1
Bolt Hole
[mm]
L2
Bolt Hole
[mm]
W2
Bolt Hole
[mm]
D
Bolt Hole
[mm]
QTY
Bolt Hole
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LUP-70x160-SP
LUP-70x160-SP
70.000
160.000
25.000
25.000
25.000
110.000
50.000
18.000
2.000
A
LUP-70x200-SP
LUP-70x200-SP
70.000
200.000
25.000
30.000
25.000
75.000
50.000
18.000
3.000
B
LUP-70x240-SP
LUP-70x240-SP
70.000
240.000
25.000
30.000
30.000
90.000
50.000
18.000
3.000
B
LUP-85x75-SP
LUP-85x75-SP
85.000
75.000
28.000
30.000
17.500
40.000
60.000
18.000
2.000
A
LUP-85x100-SP
LUP-85x100-SP
85.000
100.000
28.000
30.000
25.000
50.000
60.000
18.000
2.000
A
LUP-85x125-SP
LUP-85x125-SP
85.000
125.000
28.000
30.000
25.000
75.000
60.000
18.000
2.000
A
LUP-85x150-SP
LUP-85x150-SP
85.000
150.000
28.000
30.000
25.000
50.000
60.000
18.000
3.000
B
LUP-85x200-SP
LUP-85x200-SP
85.000
200.000
28.000
30.000
25.000
75.000
60.000
22.000
3.000
B
LUP-85x240-SP
LUP-85x240-SP
85.000
240.000
28.000
30.000
30.000
90.000
60.000
22.000
3.000
B
LUP-85x250-SP
LUP-85x250-SP
85.000
250.000
28.000
30.000
35.000
90.000
60.000
22.000
3.000
B
LUP-85x300-SP
LUP-85x300-SP
85.000
300.000
28.000
30.000
30.000
80.000
60.000
22.000
4.000
C
LUP-85x350-SP
LUP-85x350-SP
85.000
350.000
28.000
30.000
40.000
90.000
60.000
22.000
4.000
C
LUP-85x400-SP
LUP-85x400-SP
85.000
400.000
28.000
30.000
35.000
110.000
60.000
22.000
4.000
C
LUP-100x200-SP
LUP-100x200-SP
100.000
200.000
28.000
30.000
25.000
75.000
70.000
22.000
3.000
B
LUP-100x240-SP
LUP-100x240-SP
100.000
240.000
28.000
30.000
30.000
90.000
70.000
22.000
3.000
B
LUP-100x300-SP
LUP-100x300-SP
100.000
300.000
28.000
30.000
30.000
80.000
70.000
22.000
4.000
C
LUP-100x350-SP
LUP-100x350-SP
100.000
350.000
28.000
30.000
40.000
90.000
70.000
22.000
4.000
C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 16643-1996 NKIR - 滚动轴承 滚针和推力圆柱滚子组合轴承 外形尺寸
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
JB/T7274.1-94 - KNOBS
Chinese Manufacturers
27.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T300-1995 - 滚动轴承 四列圆锥滚子轴承外形尺寸
Chinese Manufacturers
21.05.2014
LM - LM
Chinese Manufacturers
21.05.2014
CSK - CSK
Chinese Manufacturers
21.05.2014
T64 - T64
Chinese Manufacturers
21.05.2014
LRGB/LRGA - Ball Retainers (Ball Sliders)
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
T66 - T66
Chinese Manufacturers
21.05.2014
12A-Ku - 12A-Ku
Chinese Manufacturers
21.05.2014
GB/T 13680-92 B - 焊接方螺母
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表