LSP - Cam Lower Slide Plates
Chinese Manufacturers
武汉新特轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xinte/lsp.prj},{NB=LSP-75x150},{CNSORDERNO=LSP-75x150},{W=75.000},{L=150.000},{A=0.000},{B=100.000},{TYPE=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
L
[mm]
A
[mm]
B
[mm]
TYPE
type
ⁿ/ₐ
LSP-38x75
LSP-38x75
38.000
75.000
0.000
45.000
A
LSP-38x100
LSP-38x100
38.000
100.000
0.000
50.000
A
LSP-38x150
LSP-38x150
38.000
150.000
0.000
100.000
A
LSP-48x75
LSP-48x75
48.000
75.000
0.000
45.000
A
LSP-48x100
LSP-48x100
48.000
100.000
0.000
50.000
A
LSP-48x125
LSP-48x125
48.000
125.000
0.000
75.000
A
LSP-48x150
LSP-48x150
48.000
150.000
0.000
100.000
A
LSP-48x200
LSP-48x200
48.000
200.000
0.000
150.000
A
LSP-48x250
LSP-48x250
48.000
250.000
0.000
200.000
A
LSP-75x75
LSP-75x75
75.000
75.000
0.000
25.000
A
LSP-75x100
LSP-75x100
75.000
100.000
0.000
50.000
A
LSP-75x125
LSP-75x125
75.000
125.000
0.000
75.000
A
LSP-75x150
LSP-75x150
75.000
150.000
0.000
100.000
A
LSP-75x200
LSP-75x200
75.000
200.000
0.000
150.000
A
LSP-75x250
LSP-75x250
75.000
250.000
0.000
200.000
A
LSP-100x100
LSP-100x100
100.000
100.000
50.000
50.000
B
LSP-100x125
LSP-100x125
100.000
125.000
50.000
75.000
B
LSP-100x150
LSP-100x150
100.000
150.000
50.000
100.000
B
LSP-100x200
LSP-100x200
100.000
200.000
50.000
150.000
B
LSP-100x250
LSP-100x250
100.000
250.000
50.000
200.000
B
LSP-125x125
LSP-125x125
125.000
125.000
50.000
75.000
B
LSP-125x150
LSP-125x150
125.000
150.000
50.000
100.000
B
LSP-125x200
LSP-125x200
125.000
200.000
50.000
150.000
B
LSP-125x250
LSP-125x250
125.000
250.000
50.000
200.000
B
LSP-150x150
LSP-150x150
150.000
150.000
100.000
100.000
B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T 13680-92 B - 焊接方螺母
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
GB6179-86 - 1型六角开槽螺母—C级
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
LUP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
CSK - CSK
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
T35 - T35
Chinese Manufacturers
21.05.2014
T64 - T64
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表