LRPR - Cam Forced Return Blocks
Chinese Manufacturers
武汉新特轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xinte/lrpr.prj},{NB=LRPR-25x60},{CNSORDERNO=LRPR-25x60},{NENN=LRPR},{W=25.000},{L=60.000},{T=30.000},{A=15.000},{B=30.000},{C=11.000},{D=11.000},{D1=17.500},{E=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NENN
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
LRPR-25x60
LRPR-25x60
LRPR
25.000
60.000
30.000
15.000
30.000
11.000
11.000
17.500
18.000
LRPR-32x60
LRPR-32x60
LRPR
32.000
60.000
38.000
15.000
30.000
16.000
13.000
20.000
23.000
LRPR-32x80
LRPR-32x80
LRPR
32.000
80.000
38.000
20.000
40.000
16.000
13.000
20.000
23.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表