GB/T17880.3-99 - 小沉头铆螺母
Chinese Manufacturers
信泰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xintai/gb17880.3-99.prj},{NB=Riveted nuts GB/T 17880.3 M8X1.25X15},{GUIGE=M8},{D=8.000},{P=1.250},{DD=11.000},{D1=9.200},{DK=12.000},{DKMAX=12.000},{K=0.600},{R=0.300},{L=15.000},{LMAX=15.000},{L1=4.500},{D0=11.000},{H1=12.300},{HMIN=0.500},{HMAX=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DD
[mm]
D1
[mm]
DK
[mm]
DKMAX
[mm]
K
[mm]
R
[mm]
L
[mm]
LMAX
[mm]
L1
参考
[mm]
D0
[mm]
H1
参考
[mm]
HMIN
铆接厚度(推荐)
[mm]
HMAX
铆接厚度(推荐)
[mm]
铆螺母 GB/T 17880.3 M3X0.5X7...
M3
3.000
0.500
5.000
4.000
5.500
5.500
0.350
0.200
7.500
7.500
2.500
5.000
5.800
0.500
1.000
铆螺母 GB/T 17880.3 M3X0.5X8...
M3
3.000
0.500
5.000
4.000
5.500
5.500
0.350
0.200
8.500
8.500
3.500
5.000
5.800
1.000
2.000
铆螺母 GB/T 17880.3 M3X0.5X9...
M3
3.000
0.500
5.000
4.000
5.500
5.500
0.350
0.200
9.500
9.500
4.500
5.000
5.800
2.000
3.000
铆螺母 GB/T 17880.3 M4X0.7X9
M4
4.000
0.700
6.000
4.800
6.750
6.750
0.500
0.200
9.000
9.000
2.500
6.000
7.500
0.500
1.000
铆螺母 GB/T 17880.3 M4X0.7X1...
M4
4.000
0.700
6.000
4.800
6.750
6.750
0.500
0.200
10.000
10.000
3.500
6.000
7.500
1.000
2.000
铆螺母 GB/T 17880.3 M4X0.7X1...
M4
4.000
0.700
6.000
4.800
6.750
6.750
0.500
0.200
11.000
11.000
4.500
6.000
7.500
2.000
3.000
铆螺母 GB/T 17880.3 M5X0.8X1...
M5
5.000
0.800
7.000
5.600
8.000
8.000
0.600
0.200
11.000
11.000
3.000
7.000
9.300
0.500
1.000
铆螺母 GB/T 17880.3 M5X0.8X1...
M5
5.000
0.800
7.000
5.600
8.000
8.000
0.600
0.200
12.000
12.000
4.000
7.000
9.300
1.000
2.000
铆螺母 GB/T 17880.3 M5X0.8X1...
M5
5.000
0.800
7.000
5.600
8.000
8.000
0.600
0.200
13.000
13.000
5.000
7.000
9.300
2.000
3.000
铆螺母 GB/T 17880.3 M6X1X13....
M6
6.000
1.000
9.000
7.500
10.000
10.000
0.600
0.200
13.500
13.500
4.000
9.000
11.000
0.500
1.500
铆螺母 GB/T 17880.3 M6X1X15
M6
6.000
1.000
9.000
7.500
10.000
10.000
0.600
0.200
15.000
15.000
5.500
9.000
11.000
1.500
3.000
铆螺母 GB/T 17880.3 M6X1X16....
M6
6.000
1.000
9.000
7.500
10.000
10.000
0.600
0.200
16.500
16.500
7.000
9.000
11.000
3.000
4.500
铆螺母 GB/T 17880.3 M8X1.25X...
M8
8.000
1.250
11.000
9.200
12.000
12.000
0.600
0.300
15.000
15.000
4.500
11.000
12.300
0.500
1.500
铆螺母 GB/T 17880.3 M8X1.25X...
M8
8.000
1.250
11.000
9.200
12.000
12.000
0.600
0.300
16.500
16.500
6.000
11.000
12.300
1.500
3.000
铆螺母 GB/T 17880.3 M8X1.25X...
M8
8.000
1.250
11.000
9.200
12.000
12.000
0.600
0.300
18.000
18.000
7.500
11.000
12.300
3.000
4.500
铆螺母 GB/T 17880.3 M10X1.5X...
M10
10.000
1.500
13.000
11.000
14.500
14.500
0.850
0.300
18.000
18.000
5.000
13.000
15.000
0.500
1.500
铆螺母 GB/T 17880.3 M10X1.5X...
M10
10.000
1.500
13.000
11.000
14.500
14.500
0.850
0.300
19.500
19.500
6.500
13.000
15.000
1.500
3.000
铆螺母 GB/T 17880.3 M10X1.5X...
M10
10.000
1.500
13.000
11.000
14.500
14.500
0.850
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
铆螺母 GB/T 17880.3 M10X1X18
M10
10.000
1.000
13.000
11.000
14.500
14.500
0.850
0.300
18.000
18.000
5.000
13.000
15.000
0.500
1.500
铆螺母 GB/T 17880.3 M10X1X19...
M10
10.000
1.000
13.000
11.000
14.500
14.500
0.850
0.300
19.500
19.500
6.500
13.000
15.000
1.500
3.000
铆螺母 GB/T 17880.3 M10X1X21
M10
10.000
1.000
13.000
11.000
14.500
14.500
0.850
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
铆螺母 GB/T 17880.3 M12X1.75...
M12
12.000
1.750
15.000
13.000
16.500
16.500
0.850
0.300
21.000
21.000
5.500
15.000
17.500
0.500
1.500
铆螺母 GB/T 17880.3 M12X1.75...
M12
12.000
1.750
15.000
13.000
16.500
16.500
0.850
0.300
22.500
22.500
7.000
15.000
17.500
1.500
3.000
铆螺母 GB/T 17880.3 M12X1.75...
M12
12.000
1.750
15.000
13.000
16.500
16.500
0.850
0.300
24.000
24.000
8.500
15.000
17.500
3.000
4.500
铆螺母 GB/T 17880.3 M12X1.5X...
M12
12.000
1.500
15.000
13.000
16.500
16.500
0.850
0.300
21.000
21.000
5.500
15.000
17.500
0.500
1.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LGPP - Cam Pad Guide Plates
Chinese Manufacturers
21.05.2014
LGPMA - Heel Guide Plates
Chinese Manufacturers
21.05.2014
GB/T 17880.1-99 - 平头铆螺母
Chinese Manufacturers
21.05.2014
JB/T7274.1-94 - KNOBS
Chinese Manufacturers
27.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
LGPV - Guide Plates-VDI3357
Chinese Manufacturers
27.05.2014
GB 5790-86 A - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
LRPFA - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LLP - Sliding Liners
Chinese Manufacturers
21.05.2014
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LCPH-25 - Rotary Cam Blocks
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表