GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
东日昌轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wxdrc/30000.prj},{NB=32217},{SA=22},{TY=32217},{D=85.000},{DD=150.000},{T=38.500},{B=36.000},{R1=2.500},{R1SMIN=2.500},{R2=2.500},{R2SMIN=2.500},{C=30.000},{R3=2.000},{R3SMIN=2.000},{R4=2.000},{R4SMIN=2.000},{E=124.970},{A=15.642}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SA
系列
[mm]
TY
轴承代号
[mm]
D
[mm]
DD
[mm]
T
[mm]
B
[mm]
R1
[mm]
R1SMIN
[mm]
R2
[mm]
R2SMIN
[mm]
C
[mm]
R3
[mm]
R3SMIN
[mm]
R4
[mm]
R4SMIN
[mm]
E
[mm]
A
Alpha
[mm]
30202
02
30202
15.000
35.000
11.750
11.000
0.600
0.600
0.600
0.600
10.000
0.600
0.600
0.600
0.600
0.000
0.000
30203
02
30203
17.000
40.000
13.250
12.000
1.000
1.000
1.000
1.000
11.000
1.000
1.000
1.000
1.000
31.408
12.953
30204
02
30204
20.000
47.000
15.250
14.000
1.000
1.000
1.000
1.000
12.000
1.000
1.000
1.000
1.000
37.304
12.953
30205
02
30205
25.000
52.000
16.250
15.000
1.000
1.000
1.000
1.000
13.000
1.000
1.000
1.000
1.000
41.135
14.036
30206
02
30206
30.000
62.000
17.250
16.000
1.000
1.000
1.000
1.000
14.000
1.000
1.000
1.000
1.000
49.990
14.036
302/32
02
302/32
32.000
65.000
18.250
17.000
1.000
1.000
1.000
1.000
15.000
1.000
1.000
1.000
1.000
52.500
14.000
30207
02
30207
35.000
72.000
18.250
17.000
1.500
1.500
1.500
1.500
15.000
1.500
1.500
1.500
1.500
58.844
14.036
30208
02
30208
40.000
80.000
19.750
18.000
1.500
1.500
1.500
1.500
16.000
1.500
1.500
1.500
1.500
65.730
14.036
30209
02
30209
45.000
85.000
20.750
19.000
1.500
1.500
1.500
1.500
16.000
1.500
1.500
1.500
1.500
70.440
15.109
30210
02
30210
50.000
90.000
21.750
20.000
1.500
1.500
1.500
1.500
17.000
1.500
1.500
1.500
1.500
75.078
15.642
30211
02
30211
55.000
100.000
22.750
21.000
2.000
2.000
2.000
2.000
18.000
1.500
1.500
1.500
1.500
84.197
15.109
30212
02
30212
60.000
110.000
23.750
22.000
2.000
2.000
2.000
2.000
19.000
1.500
1.500
1.500
1.500
91.876
15.109
30213
02
30213
65.000
120.000
24.750
23.000
2.000
2.000
2.000
2.000
20.000
1.500
1.500
1.500
1.500
101.934
15.109
30214
02
30214
70.000
125.000
26.250
24.000
2.000
2.000
2.000
2.000
21.000
1.500
1.500
1.500
1.500
105.748
15.642
30215
02
30215
75.000
130.000
27.250
25.000
2.000
2.000
2.000
2.000
22.000
1.500
1.500
1.500
1.500
110.408
16.172
30216
02
30216
80.000
140.000
28.250
26.000
2.500
2.500
2.500
2.500
22.000
2.000
2.000
2.000
2.000
119.169
15.642
30217
02
30217
85.000
150.000
30.500
28.000
2.500
2.500
2.500
2.500
24.000
2.000
2.000
2.000
2.000
126.685
15.642
30218
02
30218
90.000
160.000
32.500
30.000
2.500
2.500
2.500
2.500
26.000
2.000
2.000
2.000
2.000
134.901
15.642
30219
02
30219
95.000
170.000
34.500
32.000
3.000
3.000
3.000
3.000
27.000
2.500
2.500
2.500
2.500
143.385
15.642
30220
02
30220
100.000
180.000
37.000
34.000
3.000
3.000
3.000
3.000
29.000
2.500
2.500
2.500
2.500
151.310
15.642
30221
02
30221
105.000
190.000
39.000
36.000
3.000
3.000
3.000
3.000
30.000
2.500
2.500
2.500
2.500
159.795
15.642
30222
02
30222
110.000
200.000
41.000
38.000
3.000
3.000
3.000
3.000
32.000
2.500
2.500
2.500
2.500
168.548
15.642
30224
02
30224
120.000
215.000
43.500
40.000
3.000
3.000
3.000
3.000
34.000
2.500
2.500
2.500
2.500
181.257
16.172
30226
02
30226
130.000
230.000
43.750
40.000
4.000
4.000
4.000
4.000
34.000
3.000
3.000
3.000
3.000
196.420
16.172
30228
02
30228
140.000
250.000
45.750
42.000
4.000
4.000
4.000
4.000
36.000
3.000
3.000
3.000
3.000
212.270
16.172
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
Single Direction Type
NTN Corporation
17.10.2023
Q184 - Hexagon bolts with flange-Small series
Chinese Manufacturers
21.05.2014
LRPR - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
LRPPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GB 840-88 A - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
LSPR - Rotary Cam Slide Plates
Chinese Manufacturers
21.05.2014
Q683 - Middle fixed double-tube tabletling
Chinese Manufacturers
21.05.2014
LSB - Straight Bushings
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表