GB/T288-94 20000CAK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
东日昌轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wxdrc/20000cak.prj},{NB=23184CAK},{S=31},{T=23184CAK},{D=420.000},{DD=700.000},{B=224.000},{R=6.000},{RSMIN=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
系列
[mm]
T
轴承代号
[mm]
D
[mm]
DD
[mm]
B
[mm]
R
R=RSMIN
[mm]
RSMIN
[mm]
23052CAK
30
23052CAK
260.000
400.000
104.000
4.000
4.000
23056CAK
30
23056CAK
280.000
420.000
106.000
4.000
4.000
23060CAK
30
23060CAK
300.000
460.000
118.000
4.000
4.000
23064CAK
30
23064CAK
320.000
480.000
121.000
4.000
4.000
23068CAK
30
23068CAK
340.000
520.000
133.000
5.000
5.000
23072CAK
30
23072CAK
360.000
540.000
134.000
5.000
5.000
23076CAK
30
23076CAK
380.000
560.000
135.000
5.000
5.000
23080CAK
30
23080CAK
400.000
600.000
148.000
5.000
5.000
23084CAK
30
23084CAK
420.000
620.000
150.000
5.000
5.000
23088CAK
30
23088CAK
440.000
650.000
157.000
6.000
6.000
23092CAK
30
23092CAK
460.000
680.000
163.000
6.000
6.000
23096CAK
30
23096CAK
480.000
700.000
165.000
6.000
6.000
230/500CAK
30
230/500CAK
500.000
720.000
167.000
6.000
6.000
23152CAK
31
23152CAK
260.000
440.000
144.000
4.000
4.000
23156CAK
31
23156CAK
280.000
460.000
146.000
5.000
5.000
23160CAK
31
23160CAK
300.000
500.000
160.000
5.000
5.000
23164CAK
31
23164CAK
320.000
540.000
176.000
5.000
5.000
23168CAK
31
23168CAK
340.000
580.000
190.000
5.000
5.000
23172CAK
31
23172CAK
360.000
600.000
192.000
5.000
5.000
23176CAK
31
23176CAK
380.000
620.000
194.000
5.000
5.000
23180CAK
31
23180CAK
400.000
650.000
200.000
6.000
6.000
23184CAK
31
23184CAK
420.000
700.000
224.000
6.000
6.000
23188CAK
31
23188CAK
440.000
720.000
226.000
6.000
6.000
23192CAK
31
23192CAK
460.000
760.000
240.000
7.500
7.500
23196CAK
31
23196CAK
480.000
790.000
248.000
7.500
7.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Q682 - One end fixed single-tube tabletling
Chinese Manufacturers
21.05.2014
LSPB - Cam Side Blocks
Chinese Manufacturers
21.05.2014
HB4-9-2002 - Reducer,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
HB4-28-2002 - Cross,E type,flared tube
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 80-2007 - 内六角凹端紧定螺钉
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表